Box Cameras


CABC700P(N)I30-36-60-80-120

<b>700TVL ULTRA HIGH RESOLUTION TDN IR CAMERA</b><br>
<br>
<i><b>High Class Product at an Economical Price</b></i><br>
Honeywell Black ™ CABC700P(N)I30 Series IR TDN weather-proof camera
delivers sharp, crisp and high resolution images for advanced surveillance at
an economical price. It is equipped with the latest Enhanced Effio-E DSP to
deliver 700TVL image resolution with excellent color reproduction, providing an
exceptional camera solution with great price/performance ratio.<br><br>
<i><b>Powerful IR for Low Illuminated Condition</b></i><br>
The CABC700P(N)I30 is equipped with 2 pieces of 3rd Generation IR LEDs that
spread IR beams evenly to up to 30m, to deliver clearer and higher image quality
than using the traditional IR lights. These advanced IR LEDs are also powerefficient
and generate less heat, making them 5 times more durable than other IR
LEDs.<br><br>
<i><b>Advanced Features</b></i><br>
Featuring True Day/Night and Super Digital Noise Reduction (SDNR) functions,
the CABC700P(N)I30 guarantees high quality image delivery in various lighting
conditions. Motion detection and privacy masking enhance the security level and
flexibility of surveillance management system.<br><br>
<i><b>Ideal for Outdoor &amp; Night Conditions</b></i><br>
Equipped with weatherproof metal housing and adjustable wall mount bracket,
the camera can be easily installed, operated and is most suitable for outdoor
application such as parking lots or highway surveillance. The built-in High Light
Compensation (HLC) function detects, masks and blocks glares automatically,
making the image quality of the surroundings unaffected and remain visible and
clear.
700TVL ULTRA HIGH RESOLUTION TDN IR CAMERA

High Class Product at an Economical Price
Honeywell Black ™ CABC700P(N)I30 Series IR TDN weather-proof camera delivers sharp, crisp and high resolution images for advanced surveillance at an economical price. It is equipped with the latest Enhanced Effio-E DSP to deliver 700TVL image resolution with excellent color reproduction, providing an exceptional camera solution with great price/performance ratio.

Powerful IR for Low Illuminated Condition
The CABC700P(N)I30 is equipped with 2 pieces of 3rd Generation IR LEDs that spread IR beams evenly to up to 30m, to deliver clearer and higher image quality than using the traditional IR lights. These advanced IR LEDs are also powerefficient and generate less heat, making them 5 times more durable than other IR LEDs.

Advanced Features
Featuring True Day/Night and Super Digital Noise Reduction (SDNR) functions, the CABC700P(N)I30 guarantees high quality image delivery in various lighting conditions. Motion detection and privacy masking enhance the security level and flexibility of surveillance management system.

Ideal for Outdoor & Night Conditions
Equipped with weatherproof metal housing and adjustable wall mount bracket, the camera can be easily installed, operated and is most suitable for outdoor application such as parking lots or highway surveillance. The built-in High Light Compensation (HLC) function detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remain visible and clear.

CABC700P(N)I50-120-160-250

<b>700TVL ULTRA HIGH RESOLUTION TDN IR CAMERA</b><br>
<br>
<i><b>High Class Product at an Economical Price</b></i><br>
Honeywell Black ™ CABC700P(N)I50 Series IR TDN weather-proof camera
delivers sharp, crisp and high resolution images for advanced surveillance at
an economical price. It is equipped with the latest Enhanced Effio-E DSP to
deliver 700TVL image resolution with excellent color reproduction, providing an
exceptional camera solution with great price/performance ratio.<br><br>
<i><b>Powerful IR for Low Illuminated Condition</b></i><br>
The CABC700P(N)I50 is equipped with 4 pieces of 3rd Generation IR LEDs that
spread IR beams evenly to up to 50m, to deliver clearer and higher image quality
than using the traditional IR lights. These advanced IR LEDs are also powerefficient
and generate less heat, making them 5 times more durable than other IR
LEDs.<br><br>
<i><b>Advanced Features</b></i><br>
Featuring True Day/Night and Super Digital Noise Reduction (SDNR) functions,
the CABC700P(N)I50 guarantees high quality image delivery in various lighting
conditions. Motion detection and privacy masking enhance the security level and
flexibility of surveillance management system.<br><br>
<i><b>Ideal for Outdoor &amp; Night Conditions</b></i><br>
Equipped with weatherproof metal housing and adjustable wall mount bracket,
the camera can be easily installed, operated and is most suitable for outdoor
application such as parking lots or highway surveillance. The built-in High Light
Compensation (HLC) function detects, masks and blocks glares automatically,
making the image quality of the surroundings unaffected and remain visible and
clear.
700TVL ULTRA HIGH RESOLUTION TDN IR CAMERA

High Class Product at an Economical Price
Honeywell Black ™ CABC700P(N)I50 Series IR TDN weather-proof camera delivers sharp, crisp and high resolution images for advanced surveillance at an economical price. It is equipped with the latest Enhanced Effio-E DSP to deliver 700TVL image resolution with excellent color reproduction, providing an exceptional camera solution with great price/performance ratio.

Powerful IR for Low Illuminated Condition
The CABC700P(N)I50 is equipped with 4 pieces of 3rd Generation IR LEDs that spread IR beams evenly to up to 50m, to deliver clearer and higher image quality than using the traditional IR lights. These advanced IR LEDs are also powerefficient and generate less heat, making them 5 times more durable than other IR LEDs.

Advanced Features
Featuring True Day/Night and Super Digital Noise Reduction (SDNR) functions, the CABC700P(N)I50 guarantees high quality image delivery in various lighting conditions. Motion detection and privacy masking enhance the security level and flexibility of surveillance management system.

Ideal for Outdoor & Night Conditions
Equipped with weatherproof metal housing and adjustable wall mount bracket, the camera can be easily installed, operated and is most suitable for outdoor application such as parking lots or highway surveillance. The built-in High Light Compensation (HLC) function detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remain visible and clear.

CABC700P(N)IV30-IV50

<b>700TVL HIGH RESOLUTION NIGHT VISION CAMERA</b><br>
<br>
<i><b>High Class Product at an Economical Price</b></i><br>
Honeywell Black ™ CABC700P(N)IV30/50 IR day/night weather-proof camera
delivers sharp, crisp and high resolution images for advanced surveillance at
an economical price. It is equipped with the latest Enhanced Effio-E DSP to
deliver 700TVL image resolution with excellent color reproduction, providing an
exceptional camera solution with great price/performance ratio.<br><br>
<i><b>Powerful IR for Low Illuminated Condition</b></i><br>
The CABC700P(N)IV30/50 is equipped with 4 pieces of 3rd Generation IR LEDs
that spread IR beams evenly to up to 30/50m, to deliver clearer and higher image
quality than using the traditional IR lights. These advanced IR LEDs are also
power-efficient and generate less heat, making them 5 times more durable than
other IR LEDs.<br><br>
<i><b>Advanced Features</b></i><br>
Featuring True Day/Night and Super Digital Noise Reduction (SDNR) functions,
the CABC700P(N)IV30/50 guarantees high quality image delivery in various
lighting conditions. Motion detection and privacy masking enhance the security
level and flexibility of surveillance management system.<br><br>
<i><b>Ideal for Outdoor &amp; No-Light Conditions</b></i><br>
Equipped with metal camera housing and adjusted wall mount bracket, the
camera can be easily installed, operated and is most suitable for outdoor
application such as parking lots or highway surveillance. The built-in High Light
Compensation (HLC) function detects, masks and blocks glares automatically,
making the image quality of the surroundings unaffected and remain visible and
clear.
700TVL HIGH RESOLUTION NIGHT VISION CAMERA

High Class Product at an Economical Price
Honeywell Black ™ CABC700P(N)IV30/50 IR day/night weather-proof camera delivers sharp, crisp and high resolution images for advanced surveillance at an economical price. It is equipped with the latest Enhanced Effio-E DSP to deliver 700TVL image resolution with excellent color reproduction, providing an exceptional camera solution with great price/performance ratio.

Powerful IR for Low Illuminated Condition
The CABC700P(N)IV30/50 is equipped with 4 pieces of 3rd Generation IR LEDs that spread IR beams evenly to up to 30/50m, to deliver clearer and higher image quality than using the traditional IR lights. These advanced IR LEDs are also power-efficient and generate less heat, making them 5 times more durable than other IR LEDs.

Advanced Features
Featuring True Day/Night and Super Digital Noise Reduction (SDNR) functions, the CABC700P(N)IV30/50 guarantees high quality image delivery in various lighting conditions. Motion detection and privacy masking enhance the security level and flexibility of surveillance management system.

Ideal for Outdoor & No-Light Conditions
Equipped with metal camera housing and adjusted wall mount bracket, the camera can be easily installed, operated and is most suitable for outdoor application such as parking lots or highway surveillance. The built-in High Light Compensation (HLC) function detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remain visible and clear.

CABC700P(N)

<b>700TVL Ultra High Resolution Box Camera</b><br>
<br>
Honeywell Black ™ CABC700P(N) box camera is equipped with the latest Enhanced Effio-E DSP to deliver 700TVL image resolution. Featuring Super Digital Noise Reduction (SDNR) and Adaptive Tone Reproduction (ATR) functions, the CABC700P(N) guarantees high quality image delivery in various lighting conditions. The built-in High Light Compensation (HLC) function is most suitable for parking lots and highway surveillance at night time for monitoring car plates.<br>
700TVL Ultra High Resolution Box Camera

Honeywell Black ™ CABC700P(N) box camera is equipped with the latest Enhanced Effio-E DSP to deliver 700TVL image resolution. Featuring Super Digital Noise Reduction (SDNR) and Adaptive Tone Reproduction (ATR) functions, the CABC700P(N) guarantees high quality image delivery in various lighting conditions. The built-in High Light Compensation (HLC) function is most suitable for parking lots and highway surveillance at night time for monitoring car plates.

CABC700P(N)T

<b>700TVL Ultra High Resolution TDN Box Camera</b><br>
<br>
Honeywell Black ™ CABC700P(N)T box camera is equipped with the latest Enhanced Effio-E DSP to deliver 700TVL image resolution. Featuring TDN and Super Digital Noise Reduction (SDNR), the CABC700P(N)T guarantees high quality image delivery in various lighting conditions. The built-in High Light Compensation (HLC) function is most suitable for parking lots and highway surveillance at night time for monitoring car plates.<br>
700TVL Ultra High Resolution TDN Box Camera

Honeywell Black ™ CABC700P(N)T box camera is equipped with the latest Enhanced Effio-E DSP to deliver 700TVL image resolution. Featuring TDN and Super Digital Noise Reduction (SDNR), the CABC700P(N)T guarantees high quality image delivery in various lighting conditions. The built-in High Light Compensation (HLC) function is most suitable for parking lots and highway surveillance at night time for monitoring car plates.

CABC700P(N)BW

<b>700TVL Ultra High Resolution WDR Box Camera</b><br>
<br>
Honeywell Black ™ CABC700P(N)BW box camera is equipped with the latest Effio-P DSP to deliver 700TVL image resolution. Featuring WDR and Super Dgital Noise Reduction (SDNR)  functions, the CABC700P(N)BW guarantees high quality image delivery in areas where lighting conditions vary excessively. The built-in High Light Compensation (HLC) function is most suitable for parking lots and highway surveillance at night time for monitoring car plates.<br>
700TVL Ultra High Resolution WDR Box Camera

Honeywell Black ™ CABC700P(N)BW box camera is equipped with the latest Effio-P DSP to deliver 700TVL image resolution. Featuring WDR and Super Dgital Noise Reduction (SDNR) functions, the CABC700P(N)BW guarantees high quality image delivery in areas where lighting conditions vary excessively. The built-in High Light Compensation (HLC) function is most suitable for parking lots and highway surveillance at night time for monitoring car plates.

CABC700P(N)TBW

<b>700TVL Ultra High Resolution TDN WDR Box Camera</b><br>
<br>
Honeywell Black ™ CABC700P(N)TBW box camera is equipped with the latest Effio-P DSP to deliver 700TVL image resolution. Featuring TDN, WDR and Super Dgital Noise Reduction (SDNR)  functions, the CABC700P(N)TBW guarantees high quality image delivery in areas where lighting conditions vary excessively. The built-in High Light Compensation (HLC) function is most suitable for parking lots and highway surveillance at night time for monitoring car plates.<br>
700TVL Ultra High Resolution TDN WDR Box Camera

Honeywell Black ™ CABC700P(N)TBW box camera is equipped with the latest Effio-P DSP to deliver 700TVL image resolution. Featuring TDN, WDR and Super Dgital Noise Reduction (SDNR) functions, the CABC700P(N)TBW guarantees high quality image delivery in areas where lighting conditions vary excessively. The built-in High Light Compensation (HLC) function is most suitable for parking lots and highway surveillance at night time for monitoring car plates.

CABC600P(N)

<b>Honeywell Black ™ 600TVL High Resolution Box Camera </b><br>
<br>
Honeywell Black ™ CABC600P(N) box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. Digital Noise Reduction (DNR) and Day/Night switching functions guarantee high quality image delivery in various environments. Operation is simple with the OSD menu. You can adjust functions such as backlight compensation, auto white balance, motion detection, privacy masking in just a few steps.
Honeywell Black ™ 600TVL High Resolution Box Camera

Honeywell Black ™ CABC600P(N) box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. Digital Noise Reduction (DNR) and Day/Night switching functions guarantee high quality image delivery in various environments. Operation is simple with the OSD menu. You can adjust functions such as backlight compensation, auto white balance, motion detection, privacy masking in just a few steps.

CABC600P(N)B

<B>600TVL High Resolution BMB™ Box Camera </b><br>
<br>
Honeywell Black ™ CABC600P(N)B BMB™ box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. With Digital Noise Reduction (DNR), Digital Slow Shutter (DSS) functions, the CABC600P(N)B guarantees high quality image delivery in environments where lighting conditions are far from optimal. <br>
<br>
The CABC600P(N)B is also equipped with BMB™ technology (Black Mask BLC), which is developed by Honeywell. It detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. BMB™ is particularly useful and suitable for parking lot and highway surveillance at night time.
600TVL High Resolution BMB™ Box Camera

Honeywell Black ™ CABC600P(N)B BMB™ box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. With Digital Noise Reduction (DNR), Digital Slow Shutter (DSS) functions, the CABC600P(N)B guarantees high quality image delivery in environments where lighting conditions are far from optimal.

The CABC600P(N)B is also equipped with BMB™ technology (Black Mask BLC), which is developed by Honeywell. It detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. BMB™ is particularly useful and suitable for parking lot and highway surveillance at night time.

CABC600P(N)BT

<b>Honeywell Black ™ 600TVL High Resolution BMB™ TDN Box Camera </b><br>
<br>
Honeywell Black ™ CABC600P(N)BT BMB™ box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. With Digital Noise Reduction (DNR), Digital Slow Shutter (DSS) and True Day/Night switching functions, the CABC600P(N)BT guarantees high quality image delivery in environments where lighting conditions are far from optimal. <br>
<br>
The CABC600P(N)BT is also equipped with BMB™ technology (Black Mask BLC), which is developed by Honeywell. It detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. BMB™ is particularly useful and suitable for parking lot and highway surveillance at night time.
Honeywell Black ™ 600TVL High Resolution BMB™ TDN Box Camera

Honeywell Black ™ CABC600P(N)BT BMB™ box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. With Digital Noise Reduction (DNR), Digital Slow Shutter (DSS) and True Day/Night switching functions, the CABC600P(N)BT guarantees high quality image delivery in environments where lighting conditions are far from optimal.

The CABC600P(N)BT is also equipped with BMB™ technology (Black Mask BLC), which is developed by Honeywell. It detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. BMB™ is particularly useful and suitable for parking lot and highway surveillance at night time.

CABC600P(N)T

<b>Honeywell Black ™ 600TVL High Resolution TDN Box Camera </b><br>
<br>
Honeywell Black ™ CABC600P(N)T box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. Digital Noise Reduction (DNR) and Day/Night switching functions guarantee high quality image delivery in various environments.
Honeywell Black ™ 600TVL High Resolution TDN Box Camera

Honeywell Black ™ CABC600P(N)T box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. Digital Noise Reduction (DNR) and Day/Night switching functions guarantee high quality image delivery in various environments.

CABC600P(N)TW

<B>Honeywell Black ™ 600TVL High Resolution WDR TDN Box Camera </b><br>
<br>
Honeywell Black ™ CABC600P(N)TW box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. The camera features Wide Dynamic Range (WDR) which is designed for 24x7 surveillance in facilities where intensity of illumination can vary excessively. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. <br>
<br>
In addition, the CABC600P(N)TW also features Digital Noise Reduction (DNR) and Digital Slow Shutter (DSS) functions, in order to deliver high quality image in environments where lighting conditions are far from optimal.
Honeywell Black ™ 600TVL High Resolution WDR TDN Box Camera

Honeywell Black ™ CABC600P(N)TW box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. The camera features Wide Dynamic Range (WDR) which is designed for 24x7 surveillance in facilities where intensity of illumination can vary excessively. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time.

In addition, the CABC600P(N)TW also features Digital Noise Reduction (DNR) and Digital Slow Shutter (DSS) functions, in order to deliver high quality image in environments where lighting conditions are far from optimal.

CABC600P(N)W

<B>Honeywell Black ™ 600TVL High Resolution WDR Box Camera </b><br>
<br>
Honeywell Black ™ CABC600P(N)W box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. The camera features Wide Dynamic Range (WDR) which is designed for 24x7 surveillance in facilities where intensity of illumination can vary excessively. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. <br>
<br>
In addition, the CABC600P(N)W is equipped with Digital Noise Reduction (DNR), Digital Slow Shutter (DSS) and Day/Night switching functions, the CABC600P(N)W guarantees high quality image delivery in environments where lighting conditions are far from optimal.
Honeywell Black ™ 600TVL High Resolution WDR Box Camera

Honeywell Black ™ CABC600P(N)W box camera delivers high resolution images with more than 600TV lines to offer accurate color reproduction performance. The camera features Wide Dynamic Range (WDR) which is designed for 24x7 surveillance in facilities where intensity of illumination can vary excessively. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time.

In addition, the CABC600P(N)W is equipped with Digital Noise Reduction (DNR), Digital Slow Shutter (DSS) and Day/Night switching functions, the CABC600P(N)W guarantees high quality image delivery in environments where lighting conditions are far from optimal.

CABC560

<b>560TVL Resolution Mini Box Camera</b><br>
<br>
Honeywell Black ™ series CABC560 high resolution mini box camera is designed for commercial and residential surveillance, and is ideal for any indoor applications. The CABC560 features a high resolution with 560 TV lines and outstanding image sharpness.
560TVL Resolution Mini Box Camera

Honeywell Black ™ series CABC560 high resolution mini box camera is designed for commercial and residential surveillance, and is ideal for any indoor applications. The CABC560 features a high resolution with 560 TV lines and outstanding image sharpness.

CABC540P(N)

<B>540TVL Box Camera</b><br>
Honeywell Black ™ CABC540P(N) dome camera delivers color images at up to 540TVL. With EDN, BLC, DNR, Privacy Masking, Motion Detection functions, this box camera offers an easy-to-use solution for mid-scale surveillance installation.
540TVL Box Camera
Honeywell Black ™ CABC540P(N) dome camera delivers color images at up to 540TVL. With EDN, BLC, DNR, Privacy Masking, Motion Detection functions, this box camera offers an easy-to-use solution for mid-scale surveillance installation.

VCC-600P

<b>Ultra High Resolution Wide Dynamic Range Day & Night Camera </b><br>
<br>
Honeywell Black ™ series VCC-600 box camera provides ultra high resolution image with more than 540TV lines in color mode. The VCC-600P features various digital functions such as Wide Dynamic Range (WDR), Black Mask BLC (BMB™), motion detection, privacy zone masking and digital zoom. It is ideal for different indoor and outdoor environments such as car parks, highways, hotels, shopping malls, hospitals, education facilities and campus.
Ultra High Resolution Wide Dynamic Range Day & Night Camera

Honeywell Black ™ series VCC-600 box camera provides ultra high resolution image with more than 540TV lines in color mode. The VCC-600P features various digital functions such as Wide Dynamic Range (WDR), Black Mask BLC (BMB™), motion detection, privacy zone masking and digital zoom. It is ideal for different indoor and outdoor environments such as car parks, highways, hotels, shopping malls, hospitals, education facilities and campus.

VCC-690

<b>High Resolution Color Camera </b></br>

<p>Honeywell Black ™ series VCC-690 color box camera adopts Honeywell’s proprietary superior digital signal processor icore™ to produce outstanding image quality. Horizontal resolution of 540 TV lines and a signal to noise ratio of more than 50dB deliver outstanding image sharpness.</p>
High Resolution Color Camera

Honeywell Black ™ series VCC-690 color box camera adopts Honeywell’s proprietary superior digital signal processor icore™ to produce outstanding image quality. Horizontal resolution of 540 TV lines and a signal to noise ratio of more than 50dB deliver outstanding image sharpness.

VCC-320P

<b>Color Box Camera </b><br>

<p>Honeywell Black ™ series VCC-320P features a high resolution with 480 TV lines and outstanding image sharpness. Advanced DSP processing provides clear video with AWB, and the switch settable image controls such as AWB, AGC, BLC and flickerless allow the camera to adapt to any lighting situation which guarantee superior image quality at all time. </p>
Color Box Camera

Honeywell Black ™ series VCC-320P features a high resolution with 480 TV lines and outstanding image sharpness. Advanced DSP processing provides clear video with AWB, and the switch settable image controls such as AWB, AGC, BLC and flickerless allow the camera to adapt to any lighting situation which guarantee superior image quality at all time.

VWTC-300P

<b>True Day/Night Wide Dynamic Range Box Camera</b><br>

<p>The VWTC-300P features a high resolution with 480 TV lines, low light Lux reaching 0.0003 Lux in night mode, and outstanding image sharpness. Advanced DSP processing provides for a clear video with AWB, and the switch settable image controls such as AWB, AGC, BLC and flickerless, adapt the camera to any lighting situation to guarantee superior image quality. The VWTC-300P is equipped with WDR and privacy masking delivering an optimized performance for both extremely low light conditions and surroundings with intensive back light. </p>
True Day/Night Wide Dynamic Range Box Camera

The VWTC-300P features a high resolution with 480 TV lines, low light Lux reaching 0.0003 Lux in night mode, and outstanding image sharpness. Advanced DSP processing provides for a clear video with AWB, and the switch settable image controls such as AWB, AGC, BLC and flickerless, adapt the camera to any lighting situation to guarantee superior image quality. The VWTC-300P is equipped with WDR and privacy masking delivering an optimized performance for both extremely low light conditions and surroundings with intensive back light.

HCC-C100N-E

<b>1/3” CCD High Resolution Color Camera</b><br>

<p>HCC-C100N-E provides more than 550TV lines high resolution with clear image through 3D-DNR function. It also recognizes objects at low light condition using Day & Night (SDN) and Digital Slow Shutter (DSS). Also featuring Wide Dynamic Range (WDR) and Black Mask BLC (BMB™), HCC-C100N-E is capable of capturing high quality pictures at back light condition. </p>
1/3” CCD High Resolution Color Camera

HCC-C100N-E provides more than 550TV lines high resolution with clear image through 3D-DNR function. It also recognizes objects at low light condition using Day & Night (SDN) and Digital Slow Shutter (DSS). Also featuring Wide Dynamic Range (WDR) and Black Mask BLC (BMB™), HCC-C100N-E is capable of capturing high quality pictures at back light condition.