CA-FP Fingerprint System Series


CA-FP-100F

<b>Biometrics Fingerprint Time and Attendance Access Control System</b><br>
Honeywell Black ™ CA-FP-100F provides accurate T&A data by using biometrics technologies to enhance access control management efficiency and accuracy. It is highly cost-efficient - even when compared to card-based systems. False attendance problem can be solved by using fingerprint identification. While this fingerprint solution enhances the secure level and data accuracy, It also reduces adminstrative costs in the long run by eliminating the use of access cards. It is an ideal solution for medium sized business to better monitor their human resources with time and attendance record.
Biometrics Fingerprint Time and Attendance Access Control System
Honeywell Black ™ CA-FP-100F provides accurate T&A data by using biometrics technologies to enhance access control management efficiency and accuracy. It is highly cost-efficient - even when compared to card-based systems. False attendance problem can be solved by using fingerprint identification. While this fingerprint solution enhances the secure level and data accuracy, It also reduces adminstrative costs in the long run by eliminating the use of access cards. It is an ideal solution for medium sized business to better monitor their human resources with time and attendance record.

CA-FP-100FS

<b>Biometrics Fingerprint Time and Attendance Access Control System</b><br>
Honeywell Black ™ CA-FP-100FS provides accurate T&A data by using biometrics technologies to enhance access control management efficiency and accuracy. It is highly cost-efficient - even when compared to card-based systems. False attendance problem can be solved by using fingerprint identification. <br>
Tamper alarms and other conditions such as verification refused, lock out and duress can be monitored directly on the CA-FP-100FS. This fingerprint reader can also be used in conjunction with password and/or cards control. <br>
Biometrics Fingerprint Time and Attendance Access Control System
Honeywell Black ™ CA-FP-100FS provides accurate T&A data by using biometrics technologies to enhance access control management efficiency and accuracy. It is highly cost-efficient - even when compared to card-based systems. False attendance problem can be solved by using fingerprint identification.
Tamper alarms and other conditions such as verification refused, lock out and duress can be monitored directly on the CA-FP-100FS. This fingerprint reader can also be used in conjunction with password and/or cards control.

CA-FP-100F-FS

<span style="TEXT-ALIGN:left;LINE-HEIGHT: 12pt; FONT-FAMILY: Arial; FONT-SIZE: 11px">

<p>Honeywell BlackTM CA-FP-100 series is a user-friendly and cost-effective
fingerprint time and attendance system. It provides accurate data by using
biometrics technologies to enhance access control management efficiency
and accuracy.</p>

<p>The CA-FP-100F provides the security and convenience you need at an
affordable price – even when compared to card-based systems. Instead of
using access cards, the CA-FP-100 uses fingerprint to identify each access,
which allows employers to check the attendance record of their staff
without any discrepancy as well as false attendance. It also eliminates
administrative costs by eliminating cards, while increasing data accuracy
and the level of security.</p>

<p>Data can be retrieved via TCP/IP or USB for easy and flexible access
anywhere. Installation is simple and can be done within a few steps.</p>


</span>

Honeywell BlackTM CA-FP-100 series is a user-friendly and cost-effective fingerprint time and attendance system. It provides accurate data by using biometrics technologies to enhance access control management efficiency and accuracy.

The CA-FP-100F provides the security and convenience you need at an affordable price – even when compared to card-based systems. Instead of using access cards, the CA-FP-100 uses fingerprint to identify each access, which allows employers to check the attendance record of their staff without any discrepancy as well as false attendance. It also eliminates administrative costs by eliminating cards, while increasing data accuracy and the level of security.

Data can be retrieved via TCP/IP or USB for easy and flexible access anywhere. Installation is simple and can be done within a few steps.