CA-MA Series MIFARE® Access Card Reader


CA-MA-R86

<b>MIFARE® Access Card Reader</b><br>
Honeywell Black ™ MIFARE® access card reader series is compatible with ISO 14443A interoperability standards. The readers are robust, affordable and can be seamlessly integrated with access control systems that enforce a higher level of security with stability and reliability.<br>
<br>
Equipped with IP65 weatherproof enclosure, the CA-MA-R86 are suitable for both indoor and outdoor applications. Its low power consumption feature helps extend operation life cycle.
<br>
<i><h5>MIFARE is a registered trademark of NXP B.V. and is used under license.</i></h5>
MIFARE® Access Card Reader
Honeywell Black ™ MIFARE® access card reader series is compatible with ISO 14443A interoperability standards. The readers are robust, affordable and can be seamlessly integrated with access control systems that enforce a higher level of security with stability and reliability.

Equipped with IP65 weatherproof enclosure, the CA-MA-R86 are suitable for both indoor and outdoor applications. Its low power consumption feature helps extend operation life cycle.
MIFARE is a registered trademark of NXP B.V. and is used under license.

CA-MA-R86K

<b>MIFARE® Access Card Reader with Keypad</b><br>
Honeywell Black ™ MIFARE® access card reader series is compatible with ISO 14443A interoperability standards. The readers are robust, affordable and can be seamlessly integrated with access control systems that enforce a higher level of security with stability and reliability.<br>
<br>
Equipped with IP65 weatherproof enclosure, the CA-MA-R86 are suitable for both indoor and outdoor applications. Its low power consumption feature helps extend operation life cycle.<br>

<i><h5>MIFARE is a registered trademark of NXP B.V. and is used under license.</i></h5>
MIFARE® Access Card Reader with Keypad
Honeywell Black ™ MIFARE® access card reader series is compatible with ISO 14443A interoperability standards. The readers are robust, affordable and can be seamlessly integrated with access control systems that enforce a higher level of security with stability and reliability.

Equipped with IP65 weatherproof enclosure, the CA-MA-R86 are suitable for both indoor and outdoor applications. Its low power consumption feature helps extend operation life cycle.
MIFARE is a registered trademark of NXP B.V. and is used under license.

CA-MA-R10

<b>MIFARE® Access Card Reader</b><br>
Honeywell Black ™ MIFARE® access card reader series is compatible with ISO 14443A interoperability standards. The readers are robust, affordable and can be seamlessly integrated with access control systems that enforce a higher level of security with stability and reliability.<br>
<br>
Equipped with IP65 weatherproof enclosure, the CA-MA-R86 are suitable for both indoor and outdoor applications. Its low power consumption feature helps extend operation life cycle.<br>
<br>
<i><h5>MIFARE is a registered trademark of NXP B.V. and is used under license.</i></h5>
MIFARE® Access Card Reader
Honeywell Black ™ MIFARE® access card reader series is compatible with ISO 14443A interoperability standards. The readers are robust, affordable and can be seamlessly integrated with access control systems that enforce a higher level of security with stability and reliability.

Equipped with IP65 weatherproof enclosure, the CA-MA-R86 are suitable for both indoor and outdoor applications. Its low power consumption feature helps extend operation life cycle.

MIFARE is a registered trademark of NXP B.V. and is used under license.