CA-MS Series MIFARE® Sector Card Reader


CA-MS-RW

<b>MIFARE® Reader-Writer</b><br>
Honeywell Black ™ CA-MS-RW is a desktop reader-writer with USB interface. It is integrated with a card issuing software for producing configured cards, and user cards for sector reader. Compact and lightweight, the CA-MS-RW is highly reliable and is suitable for different installation conditions. Its low power consumption feature makes it easy to maintain with long life cycle.<br>

<i><h5>MIFARE is a registered trademark of NXP B.V. and is used under license.</i><h5>
MIFARE® Reader-Writer
Honeywell Black ™ CA-MS-RW is a desktop reader-writer with USB interface. It is integrated with a card issuing software for producing configured cards, and user cards for sector reader. Compact and lightweight, the CA-MS-RW is highly reliable and is suitable for different installation conditions. Its low power consumption feature makes it easy to maintain with long life cycle.
MIFARE is a registered trademark of NXP B.V. and is used under license.

CA-MS-R86

<b>MIFARE® Sector Card Reader Series</b><br>
Honeywell Black ™ MIFARE® sector readers CA-MS-R86 is a highly secure smart card readers which are ideal for applications that require customization and data protection.<br>
<br>
The CA-MS-R86 reader complies with ISO 14443A interoperability standards while offering unique capability in programming. The reader can be configured to read any data within any MIFARE card sector with programmed matching keys defined and managed by customers. It can also be programmed to develop a customized format to meet different access control application requirements.<br>
<i><h5>MIFARE is a registered trademark of NXP B.V. and is used under license.</i></h5>
MIFARE® Sector Card Reader Series
Honeywell Black ™ MIFARE® sector readers CA-MS-R86 is a highly secure smart card readers which are ideal for applications that require customization and data protection.

The CA-MS-R86 reader complies with ISO 14443A interoperability standards while offering unique capability in programming. The reader can be configured to read any data within any MIFARE card sector with programmed matching keys defined and managed by customers. It can also be programmed to develop a customized format to meet different access control application requirements.
MIFARE is a registered trademark of NXP B.V. and is used under license.

CA-MS-R86K

<b>MIFARE® Sector Card Reader Series with Keypad</b><br>
Honeywell Black ™ MIFARE® sector readers CA-MS-R86K is a highly secure smart card readers which are ideal for applications that require customization and data protection.<br>
<br>
The CA-MS-R86K reader complies with ISO 14443A interoperability standards while offering unique capability in programming. The reader can be configured to read any data within any MIFARE card sector with programmed matching keys defined and managed by customers. It can also be programmed to develop a customized format to meet different access control application requirements. With a 3 x 4 keypad with backlight, the CA-MS-R86K keypad supports 4-bit wiegand output. <br>
<i><h5>MIFARE is a registered trademark of NXP B.V. and is used under license.</i></h5>
MIFARE® Sector Card Reader Series with Keypad
Honeywell Black ™ MIFARE® sector readers CA-MS-R86K is a highly secure smart card readers which are ideal for applications that require customization and data protection.

The CA-MS-R86K reader complies with ISO 14443A interoperability standards while offering unique capability in programming. The reader can be configured to read any data within any MIFARE card sector with programmed matching keys defined and managed by customers. It can also be programmed to develop a customized format to meet different access control application requirements. With a 3 x 4 keypad with backlight, the CA-MS-R86K keypad supports 4-bit wiegand output.
MIFARE is a registered trademark of NXP B.V. and is used under license.

CA-MS-R10

<b>MIFARE® Sector Card Reader Series</b><br>
Honeywell Black ™ MIFARE® sector readers CA-MS-R10 is a highly secure smart card readers which are ideal for applications that require customization and data protection.<br>
<br>
The CA-MS-R10 reader complies with ISO 14443A interoperability standards while offering unique capability in programming. The reader can be configured to read any data within any MIFARE card sector with programmed matching keys defined and managed by customers. It can also be programmed to develop a customized format to meet different access control application requirements.<br>
<i><h5>MIFARE is a registered trademark of NXP B.V. and is used under license.</i><h5>
MIFARE® Sector Card Reader Series
Honeywell Black ™ MIFARE® sector readers CA-MS-R10 is a highly secure smart card readers which are ideal for applications that require customization and data protection.

The CA-MS-R10 reader complies with ISO 14443A interoperability standards while offering unique capability in programming. The reader can be configured to read any data within any MIFARE card sector with programmed matching keys defined and managed by customers. It can also be programmed to develop a customized format to meet different access control application requirements.
MIFARE is a registered trademark of NXP B.V. and is used under license.