DIY Kits


CADK1004C-BC36/60

<b>DIY Kit: DVR + 600TVL Bullet Cameras</b><br>
This easy-to-install DIY combo kit that contains a 4-channel multiplex DVR with 4 units of 600TVL IR weatherproof & TDN bullet camera. It is an ideal kit to accomplish recording, viewing live footage or playback, managing via the network, CADVR View App, or free DDNS. You can access DVR remotely via iPhone, iPad or Android smartphones. <br>
DIY Kit: DVR + 600TVL Bullet Cameras
This easy-to-install DIY combo kit that contains a 4-channel multiplex DVR with 4 units of 600TVL IR weatherproof & TDN bullet camera. It is an ideal kit to accomplish recording, viewing live footage or playback, managing via the network, CADVR View App, or free DDNS. You can access DVR remotely via iPhone, iPad or Android smartphones.

CADK1004C-DC36

<b>DIY Kit: DVR + 600TVL Dome Cameras</b><br>
This easy-to-install DIY combo kit that contains a 4-channel DVR with 4 units of 600TVL IR TDN camera. It is an ideal kit to accomplish recording, viewing live footage or playback, managing via the network, CADVR View App, or free DDNS. You can access DVR remotely via iPhone, iPad or Android smartphones.
DIY Kit: DVR + 600TVL Dome Cameras
This easy-to-install DIY combo kit that contains a 4-channel DVR with 4 units of 600TVL IR TDN camera. It is an ideal kit to accomplish recording, viewing live footage or playback, managing via the network, CADVR View App, or free DDNS. You can access DVR remotely via iPhone, iPad or Android smartphones.

CADK1004WDM-BC36P(N)A/CADK1004WDM-BC60P(N)A

<style type="text/css">
<!--
p.MsoNormal {
margin-top:0in;
margin-right:0in;
margin-bottom:10.0pt;
margin-left:0in;
line-height:115%;
font-size:11.0pt;
font-family:"Calibri","sans-serif";
}
-->
</style>
<p class="MsoNormal" style="line-height:normal;"><strong><span style="font-family:'Arial','sans-serif'; font-size:9.0pt; ">DIY Kit: </span></strong><strong><span style="font-family:'Arial','sans-serif'; font-size:9.0pt; ">960H DVR &amp; 750TVL Bullet Camera DIY Combo Kit</span></strong><span style="font-family:'Arial','sans-serif'; font-size:10.0pt; color:#333333; "><br><br>
</span><span style="font-family:'Arial','sans-serif'; font-size:9.0pt; color:#333333; ">CADK1004WDM-BC36P(N)A  and CADK1004WDM-BC60P(N)A are easy-to-install DIY combo kits series that  contains 1 unit of 4-channel WD1/960H DVR and 4 units of 750TVL IR bullet camera  with TDN. It is an ideal combo kit to record, view live footage, playback, and  manage via the network or free DDNS, which helps to enhance premises’ security  24/7 effortlessly at an economical price.</span><span style="font-family:'Arial','sans-serif'; font-size:10.0pt; color:#333333; "> </span></p>

DIY Kit: 960H DVR & 750TVL Bullet Camera DIY Combo Kit

CADK1004WDM-BC36P(N)A and CADK1004WDM-BC60P(N)A are easy-to-install DIY combo kits series that contains 1 unit of 4-channel WD1/960H DVR and 4 units of 750TVL IR bullet camera with TDN. It is an ideal combo kit to record, view live footage, playback, and manage via the network or free DDNS, which helps to enhance premises’ security 24/7 effortlessly at an economical price.

CADK1004WDM-DC36P(N)A

<style type="text/css">
<!--
p.Default {
margin:0in;
margin-bottom:.0001pt;
text-autospace:none;
font-size:12.0pt;
font-family:"Helvetica 45 Light";
color:black;
}
-->
</style>
<p class="Default"><strong><span style="font-family:'Arial','sans-serif'; font-size:9.0pt; color:#333333; ">DIY Kit: </span></strong><strong><span style="font-family:'Arial','sans-serif'; font-size:9.0pt; ">960H DVR &amp; 750TVL Doom Camera DIY Combo Kit</span></strong><span style="font-family:'Arial','sans-serif'; font-size:9.0pt; color:#333333; "><br><br>
  CADK1004WDM-DC36P(N)A is an easy-to-install DIY combo kit that contains 1 unit  of 4-channel WD1/960H DVR and 4 units of 750TVL IR dome camera with TDN. It is  an ideal combo kit to record, view live footage, playback, and manage via the  network or free DDNS, which helps to enhance premises’ security 24/7  effortlessly at an economical price.</span><span style="font-size:9.0pt; "> </span></p>

DIY Kit: 960H DVR & 750TVL Doom Camera DIY Combo Kit

CADK1004WDM-DC36P(N)A is an easy-to-install DIY combo kit that contains 1 unit of 4-channel WD1/960H DVR and 4 units of 750TVL IR dome camera with TDN. It is an ideal combo kit to record, view live footage, playback, and manage via the network or free DDNS, which helps to enhance premises’ security 24/7 effortlessly at an economical price.