IP Cameras


CALIPB-AI40-50(P)-CALIPB-AI60-50(P)-CALIPB-AI80-50(P)-CALIPB-AI120-50(P)

<b>1.3 Megapixel High Definition TDN IR Weather-Proof IP Bullet Camera</b><br><br>
Featuring True Day / Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 60 meters, providing superior images at both day and night time. IP 66 rating weatherproof housing guarantees outstanding outdoor surveillance applications.<br /><br />
1.3 Megapixel High Definition TDN IR Weather-Proof IP Bullet Camera

Featuring True Day / Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 60 meters, providing superior images at both day and night time. IP 66 rating weatherproof housing guarantees outstanding outdoor surveillance applications.

CALIPSD-A18OPCALIPSD-A18OW

<b>18x 1.3 Megapixel High Definition Weatherproof IP PTZ Camera</b><br><br>
Equipped with 1.3 Megapixel (1280H x 960V) sensor and 18x optical zoom lens, the CALIPSD-A18OW/OP delivers 960P high resolution image at 25fps real time. Equipped with IP66 weatherproof, 4000V lightning protection and anti-surge protection housing, the CALIPSD-A18OW/OP guarantees outstanding outdoor surveillance applications.
18x 1.3 Megapixel High Definition Weatherproof IP PTZ Camera

Equipped with 1.3 Megapixel (1280H x 960V) sensor and 18x optical zoom lens, the CALIPSD-A18OW/OP delivers 960P high resolution image at 25fps real time. Equipped with IP66 weatherproof, 4000V lightning protection and anti-surge protection housing, the CALIPSD-A18OW/OP guarantees outstanding outdoor surveillance applications.

CALIPDF-1A28(P)

<b>1.3 Megapixel High Definition IP Dome Camera</b><br><br>
Equipped with 1.3 Megapixel sensor (1280H x 960V) sensor, the CALIPDF-1A28(P) delivers 720P high resolution image at up to 30fps. The compact body of the camera makes it easy to Install and suitable for indoor application.
1.3 Megapixel High Definition IP Dome Camera

Equipped with 1.3 Megapixel sensor (1280H x 960V) sensor, the CALIPDF-1A28(P) delivers 720P high resolution image at up to 30fps. The compact body of the camera makes it easy to Install and suitable for indoor application.

CALISD-AI10I

<b>10x 1.3 Megapixel High Definition Mini IP IR PTZ Camera</b><br><br>
Equipped with 1.3 Megapixel (1280H x 960V) sensor and 10x optical zoom lens,the CALIPSD-AI10I delivers 960P high resolution image at 25fps real time.Featuring True Day / Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 30 meters, providing superior images at both day and night time.
10x 1.3 Megapixel High Definition Mini IP IR PTZ Camera

Equipped with 1.3 Megapixel (1280H x 960V) sensor and 10x optical zoom lens,the CALIPSD-AI10I delivers 960P high resolution image at 25fps real time.Featuring True Day / Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 30 meters, providing superior images at both day and night time.

CAL-CMS200

<b>CAL-CMS200 IP Camera Central Management System</b><br><br>
Designed for small-scale surveillance, the CAL-CMS200 is cost free software that comes with each Honeywell Black™ CALIP series IP Camera and CALNVR series NVR. It is a centralized system to record, view live footage, playback, manage via the network or DDNS, which helps to enhance 24/7 surveillance effortlessly. Key functions includes device management, user management, log management, alarm trigger, E-map with video verification, PTZ control, and remote device configuration.<br><br>The CAL-CMS200 supports remote configuration of up to 64 IP address devices including IP cameras, NVR and decoders via network, which develops a surveillance system in just a few steps. The software helps enhance monitoring efficiency with multiplex live view functions including PTZ control, preset, cruise setting, picture capture, instant playback, real time recording, etc. The adjustable bite rate setting ensures live view footage fluency to meet different users’ need.
CAL-CMS200 IP Camera Central Management System

Designed for small-scale surveillance, the CAL-CMS200 is cost free software that comes with each Honeywell Black™ CALIP series IP Camera and CALNVR series NVR. It is a centralized system to record, view live footage, playback, manage via the network or DDNS, which helps to enhance 24/7 surveillance effortlessly. Key functions includes device management, user management, log management, alarm trigger, E-map with video verification, PTZ control, and remote device configuration.

The CAL-CMS200 supports remote configuration of up to 64 IP address devices including IP cameras, NVR and decoders via network, which develops a surveillance system in just a few steps. The software helps enhance monitoring efficiency with multiplex live view functions including PTZ control, preset, cruise setting, picture capture, instant playback, real time recording, etc. The adjustable bite rate setting ensures live view footage fluency to meet different users’ need.

CALIPB-1A -CALIPB-1AP

<b>CALIPB-1A-CALIPB-1AP 1.3 Megapixel High Definition TDN IP Box Camera</b><br><br>
Honeywell Black™ CALIPB-1A(P) is a TDN IP Box Camera designed for
small surveillance application which required high definition image quality at a
very economical price. Equipped with 1.3 Megapixel (1280H x 960V) sensor,
the CALIPB-1A(P) delivers 720P high resolution image at up to 30fps real
time.
CALIPB-1A-CALIPB-1AP 1.3 Megapixel High Definition TDN IP Box Camera

Honeywell Black™ CALIPB-1A(P) is a TDN IP Box Camera designed for small surveillance application which required high definition image quality at a very economical price. Equipped with 1.3 Megapixel (1280H x 960V) sensor, the CALIPB-1A(P) delivers 720P high resolution image at up to 30fps real time.

CALIPB-1AI36-10(P)-CALIPB-1AI60-10(P)

<b>CALIPB-1AI36-10(P)
CALIPB-1AI60-10(P) 1.3 Megapixel High Definition TDN IR Weather-Proof
IP Bullet Camera</b><br>
Available in 3.6mm / 6mm built-in lens, Honeywell Black™ CALIPB-1AI36/60-10(P) is a weather-proof IP camera designed for small surveillance application which required high definition image quality at a very economical price. Equipped with 1.3 Megapixel (1280H x 960V) sensor, the CALIPB-1AI36/60-10(P) delivers 720P high resolution image at up to 30fps real time.
CALIPB-1AI36-10(P) CALIPB-1AI60-10(P) 1.3 Megapixel High Definition TDN IR Weather-Proof IP Bullet Camera
Available in 3.6mm / 6mm built-in lens, Honeywell Black™ CALIPB-1AI36/60-10(P) is a weather-proof IP camera designed for small surveillance application which required high definition image quality at a very economical price. Equipped with 1.3 Megapixel (1280H x 960V) sensor, the CALIPB-1AI36/60-10(P) delivers 720P high resolution image at up to 30fps real time.

CALIPB-1AI36-20(P)-CALIPB-1AI60-20(P)

<b>CALIPB-1AI36-20(P)-CALIPB-1AI60-20(P) 1.3 Megapixel High Definition TDN IR Weather-Proof
IP Bullet Camera</b><br>
Available in 3.6mm / 6mm built-in lens, Honeywell Black™ CALIPB-1AI36/60-20(P) is a weather-proof IP camera designed for small surveillance application which required high definition image quality at a very economical price. Equipped with 1.3 Megapixel (1280H x 960V) sensor, the CALIPB-1AI36/60-20(P) delivers 720P high resolution image at up to 30fps real time.
CALIPB-1AI36-20(P)-CALIPB-1AI60-20(P) 1.3 Megapixel High Definition TDN IR Weather-Proof IP Bullet Camera
Available in 3.6mm / 6mm built-in lens, Honeywell Black™ CALIPB-1AI36/60-20(P) is a weather-proof IP camera designed for small surveillance application which required high definition image quality at a very economical price. Equipped with 1.3 Megapixel (1280H x 960V) sensor, the CALIPB-1AI36/60-20(P) delivers 720P high resolution image at up to 30fps real time.

CALIPB-1AIV-40(P)

<b>CALIPB-1AIV-40 (P) 1.3 Megapixel High Definition TDN IR Weather-Proof
IP Bullet Camera with Vari-focal Lens</b><br>
Assembled with a built-in 2.8~12mm vari-focal lens, Honeywell Black™ CALIPB-1AIV-40(P) is a weather-proof IP camera designed for small-scale surveillance application which required high definition image quality at a very economical price. Equipped with 1.3 Megapixel (1280H x 960V) sensor, the CALIPB-1AIV-40(P) delivers 720P high resolution image at up to 30fps real time.
CALIPB-1AIV-40 (P) 1.3 Megapixel High Definition TDN IR Weather-Proof IP Bullet Camera with Vari-focal Lens
Assembled with a built-in 2.8~12mm vari-focal lens, Honeywell Black™ CALIPB-1AIV-40(P) is a weather-proof IP camera designed for small-scale surveillance application which required high definition image quality at a very economical price. Equipped with 1.3 Megapixel (1280H x 960V) sensor, the CALIPB-1AIV-40(P) delivers 720P high resolution image at up to 30fps real time.

CALIPD-1AI36-V(P)-CALIPD-1AI60-V(P)

<b>CALIPD-1AI36-V(P)
CALIPD-1AI60-V(P) 1.3 Megapixel High Definition TDN IR Vandal-Proof
IP Dome Camera</b><br>
Available in 3.6mm / 6mm built-in fixed lens, Honeywell Black™ CALIPD-1AI36/60-V(P) is an IP dome camera designed for small surveillance application which required high definition image quality at a very economical price. Equipped with 1.3 Megapixel sensor (1280H x 960V) sensor, the CALIPD-1AI36/60-V(P) delivers 720P high resolution image at up to 30fps real time. The vandal-proof and IP66 weather-proof housing makes it suitable for installation in harsh outdoor areas.
CALIPD-1AI36-V(P) CALIPD-1AI60-V(P) 1.3 Megapixel High Definition TDN IR Vandal-Proof IP Dome Camera
Available in 3.6mm / 6mm built-in fixed lens, Honeywell Black™ CALIPD-1AI36/60-V(P) is an IP dome camera designed for small surveillance application which required high definition image quality at a very economical price. Equipped with 1.3 Megapixel sensor (1280H x 960V) sensor, the CALIPD-1AI36/60-V(P) delivers 720P high resolution image at up to 30fps real time. The vandal-proof and IP66 weather-proof housing makes it suitable for installation in harsh outdoor areas.

CALIPD-1AI40(P)-CALIPD-1AI60(P)

<b>CALIPD-1AI40(P)
CALIPD-1AI60(P) 1.3 Megapixel High Definition TDN IR IP Dome
Camera</b><br>
Available in 4 mm / 6mm built-in fixed lens, Honeywell Black™ CALIPD-
1AI40/60(P) is an IP dome camera designed for small surveillance application with
required high definition image quality at a very economical price. Equipped with 1.3
Megapixel sensor (1280H x 960V) sensor, the CALIPD-1AI40/60(P) delivers 720P
high resolution image at up to 30fps real time.
CALIPD-1AI40(P) CALIPD-1AI60(P) 1.3 Megapixel High Definition TDN IR IP Dome Camera
Available in 4 mm / 6mm built-in fixed lens, Honeywell Black™ CALIPD- 1AI40/60(P) is an IP dome camera designed for small surveillance application with required high definition image quality at a very economical price. Equipped with 1.3 Megapixel sensor (1280H x 960V) sensor, the CALIPD-1AI40/60(P) delivers 720P high resolution image at up to 30fps real time.

CALIPDF-1A36(P)

<b>1.3 Megapixel High Definition IP Dome Camera</b><br><br>
<i>High Performance IP Camera at an Economical Price </i><br />
Assembled with a 3.6mm built-in fixed lens, Honeywell Black™ CALIPDF-1A36(P) is an IP dome camera designed for small surveillance application with required high definition image quality at a very economical price. <br /><br>
<i>Advanced Features</i> <br />
Equipped with 1.3 Megapixel sensor (1280H x 960V) sensor, the CALIPDF-1A36(P) delivers 720P high resolution image at up to 30fps. The compact body of the camera makes it easy to Install and suitable for indoor application. </br><br>
By applying the H.264 video compression technology, the CALIPDF-1A36(P) streams high quality images at optimized bandwidth to significantly reduce data and save storage space. It also supports the ONVIF specification for high interoperability among network video products.<br /><br>
The CALIPDF-1A36(P) is comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video, output, etc. It's also compatible with Honeywell Black™ CALNVR series to develop a high performance system.
1.3 Megapixel High Definition IP Dome Camera

High Performance IP Camera at an Economical Price
Assembled with a 3.6mm built-in fixed lens, Honeywell Black™ CALIPDF-1A36(P) is an IP dome camera designed for small surveillance application with required high definition image quality at a very economical price.

Advanced Features
Equipped with 1.3 Megapixel sensor (1280H x 960V) sensor, the CALIPDF-1A36(P) delivers 720P high resolution image at up to 30fps. The compact body of the camera makes it easy to Install and suitable for indoor application.

By applying the H.264 video compression technology, the CALIPDF-1A36(P) streams high quality images at optimized bandwidth to significantly reduce data and save storage space. It also supports the ONVIF specification for high interoperability among network video products.

The CALIPDF-1A36(P) is comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video, output, etc. It's also compatible with Honeywell Black™ CALNVR series to develop a high performance system.

CALIPSD-1AI18WW-CALIPSD-1AI18WP

<b>18x 1.3 Megapixel High Definition TDN DWDR</b><br>
<b>Weatherproof IP IR PTZ Camera</b><br><br>
High Performance IP Camera at an Economical Price</b><br>
Honeywell Black™ CALIPSD-1AI18WW/WP is a 18x weatherproof IP IR PTZ camera
designed for small outdoor security applications. Featuring 1.3 Megapixel sensor (1280H x
960V), 18x optical zoom, TDN, DWDR, 360° continuous rotation, and IR beam distance up
to 100 meters, this PTZ camera delivers high quality and sharp images at a very economical
price. <br><br>
Advanced Features</b><br>
Equipped with 1.3 Megapixel (1280H x 960V) sensor and 18x optical zoom lens, the
CALIPSD-1AI18WW/WP delivers 720P high resolution image at 25fps real time. Featuring
True Day / Night with IR-cut filter and built-in IR led, the camera can automatically switch
to black and white in pitch black conditions and also gives an IR beam distance of up to
100 meters, providing superior images at both day and night time. Equipped with IP 66
weatherproof, 4000V lightning protection and anti-surge protection housing, the CALIPSD-
1AI18WW/WP guarantees outstanding outdoor surveillance applications.<br><br>
By applying the H.264 video compression technology, the CALIPSD-1AI18WW/WP streams
high quality images at optimized bandwidth to reduce data volume effectively to save
storage space. It also supports the ONVIF specification for high interoperability between
network video products. <br><br>
The CALIPSD-1AI18WW/WP comes with a free CMS software CAL-CMS200 which
provides rich functions such as video management, user management, storage, video
output, etc. It’s also compatible with Honeywell Black™ CALNVR series to develop a high
performance system.
18x 1.3 Megapixel High Definition TDN DWDR
Weatherproof IP IR PTZ Camera

High Performance IP Camera at an Economical Price
Honeywell Black™ CALIPSD-1AI18WW/WP is a 18x weatherproof IP IR PTZ camera designed for small outdoor security applications. Featuring 1.3 Megapixel sensor (1280H x 960V), 18x optical zoom, TDN, DWDR, 360° continuous rotation, and IR beam distance up to 100 meters, this PTZ camera delivers high quality and sharp images at a very economical price.

Advanced Features
Equipped with 1.3 Megapixel (1280H x 960V) sensor and 18x optical zoom lens, the CALIPSD-1AI18WW/WP delivers 720P high resolution image at 25fps real time. Featuring True Day / Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 100 meters, providing superior images at both day and night time. Equipped with IP 66 weatherproof, 4000V lightning protection and anti-surge protection housing, the CALIPSD- 1AI18WW/WP guarantees outstanding outdoor surveillance applications.

By applying the H.264 video compression technology, the CALIPSD-1AI18WW/WP streams high quality images at optimized bandwidth to reduce data volume effectively to save storage space. It also supports the ONVIF specification for high interoperability between network video products.

The CALIPSD-1AI18WW/WP comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with Honeywell Black™ CALNVR series to develop a high performance system.