IP Cameras


CAIPBC210TI1

<b>720P High Definition TDN IR Bullet IP Camera</b><br>
Honeywell Black ™ CAIPBC210TI1-4/6/8 network camera combines worldclass imaging and camera technology with the IP networking innovation. It delivers high definition images in 720P (1080 x 720) resolution. At low illumination or complete darkness, the CAIPBC210TI1-4/6/8 uses 2 built-in IR LEDs to provide useable black and white video with a viewing range of up to 20m from the camera.
720P High Definition TDN IR Bullet IP Camera
Honeywell Black ™ CAIPBC210TI1-4/6/8 network camera combines worldclass imaging and camera technology with the IP networking innovation. It delivers high definition images in 720P (1080 x 720) resolution. At low illumination or complete darkness, the CAIPBC210TI1-4/6/8 uses 2 built-in IR LEDs to provide useable black and white video with a viewing range of up to 20m from the camera.

CAIPDC210TI1

<b>720P High Definition TDN IR IP Dome Camera</b><br>
Honeywell Black ™ CAIPDC210TI1-4/6/8 network camera combines worldclass imaging and camera technology with the IP networking innovation. It delivers high definition images in 720P (1080 x 720) resolution. At low illumination or complete darkness, the CAIPDC210TI1-4/6/8 uses its built-in IR LED to provide useable black and white video with a viewing range of up to 15m from the camera.
720P High Definition TDN IR IP Dome Camera
Honeywell Black ™ CAIPDC210TI1-4/6/8 network camera combines worldclass imaging and camera technology with the IP networking innovation. It delivers high definition images in 720P (1080 x 720) resolution. At low illumination or complete darkness, the CAIPDC210TI1-4/6/8 uses its built-in IR LED to provide useable black and white video with a viewing range of up to 15m from the camera.

CAIPBC110T

<span style="TEXT-ALIGN:left;LINE-HEIGHT: 12pt; FONT-FAMILY: Arial; FONT-SIZE: 11px">

<p><b>High Performance Camera at an Economical Price</b><br />Honeywell CAIPBC110T delivers high definition images in 1.3 Megapixel (1280H
x 960V) 720 P resolution at up to 30 fps (25 fps for PAL systems). The camera
is equipped with True Day/Night with IR-cut filter, Auto White Balance and Auto
Gain Control to guarantee superior image quality in varying lighting conditions,
providing an exceptional camera with great price/performance ratio.</p>

<p><b>Advanced Features</b><br />The CAIPBC110T TDN camera adapts to varying lighting conditions to ensure
the highest picture quality even in extreme low-light conditions. Featuring
H.264 video compression format, it significantly minimizes the required network
bandwidth and storage while maintaining more detail in the images. The
CAIPBC110T also supports ONVIF specifications for high interoperability among
network video devices. Analog video output is available for aiming and focusing
during setup.</p>

<p>Power over Ethernet (PoE) option is available (CAIPBC110T-P) to supply power
via the network by using the standard Ethernet cable. Eliminating the need for
power outlets and wiring, it enables easier installation and lower cable installation
costs.</p>

<p>The CAIPBC110T comes with a free CMS software CAIPC-CMS100 which
provides a number of useful functions such as video management, user
management, storage, streaming data transmission, video output etc.</p>

</span>

High Performance Camera at an Economical Price
Honeywell CAIPBC110T delivers high definition images in 1.3 Megapixel (1280H x 960V) 720 P resolution at up to 30 fps (25 fps for PAL systems). The camera is equipped with True Day/Night with IR-cut filter, Auto White Balance and Auto Gain Control to guarantee superior image quality in varying lighting conditions, providing an exceptional camera with great price/performance ratio.

Advanced Features
The CAIPBC110T TDN camera adapts to varying lighting conditions to ensure the highest picture quality even in extreme low-light conditions. Featuring H.264 video compression format, it significantly minimizes the required network bandwidth and storage while maintaining more detail in the images. The CAIPBC110T also supports ONVIF specifications for high interoperability among network video devices. Analog video output is available for aiming and focusing during setup.

Power over Ethernet (PoE) option is available (CAIPBC110T-P) to supply power via the network by using the standard Ethernet cable. Eliminating the need for power outlets and wiring, it enables easier installation and lower cable installation costs.

The CAIPBC110T comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

VBC-800PI30-WC

<b>IR OUTDOOR VARI-FOCAL BULLET CAMERA</b><br>
Honeywell Black ™ series VBC-800PI30-WC IR Outdoor Vari-focal Bullet
Camera is designed for commercial and residential surveillance, and is
suitable for any outdoor applications. The VBC-800PI30-WC features
540TVL resolution, and provides clear video images with 25 to 30m IR
visible range, anti-flare double glass and intelligent IR. With IR illumination,
VBC-800PI30-WC is ideal for surveillance in dim or even completely dark
environments. <br>
<br>
IR OUTDOOR VARI-FOCAL BULLET CAMERA
Honeywell Black ™ series VBC-800PI30-WC IR Outdoor Vari-focal Bullet Camera is designed for commercial and residential surveillance, and is suitable for any outdoor applications. The VBC-800PI30-WC features 540TVL resolution, and provides clear video images with 25 to 30m IR visible range, anti-flare double glass and intelligent IR. With IR illumination, VBC-800PI30-WC is ideal for surveillance in dim or even completely dark environments.

VBC-800PI50-WC

<b>IR OUTDOOR VARI-FOCAL BULLET CAMERA</b><br>
Honeywell Black ™ series VBC-800PI50-WC IR Outdoor Vari-focal Bullet
Camera is designed for commercial and residential surveillance, and is
suitable for any outdoor applications. The VBC-800PI50-WC features
540TVL resolution, and provides clear video images with 40 to 50m IR
visible range, anti-flare double glass and intelligent IR. With IR illumination,
VBC-800PI50-WC is ideal for surveillance in dim or even completely dark
environments.<br>
<br>
IR OUTDOOR VARI-FOCAL BULLET CAMERA
Honeywell Black ™ series VBC-800PI50-WC IR Outdoor Vari-focal Bullet Camera is designed for commercial and residential surveillance, and is suitable for any outdoor applications. The VBC-800PI50-WC features 540TVL resolution, and provides clear video images with 40 to 50m IR visible range, anti-flare double glass and intelligent IR. With IR illumination, VBC-800PI50-WC is ideal for surveillance in dim or even completely dark environments.

VBC-800PI/ VBC-800NI

<b>IR OUTDOOR VARI-FOCAL BULLET CAMERA</b><br>
Honeywell Black ™  series VBC-800PI/ VBC-800NI IR Outdoor Vari-focal Bullet
Camera is designed for commercial and residential surveillance, and is ideal for any
outdoor applications. The VBC-800PI/ VBC-800NI features a high resolution with
540 TV lines and outstanding image sharpness. It provides clear video image with
25m IR visible range, anti-flare double glass and intelligent IR.<br>
<br>
With IR illumination, VBC-800PI/ VBC-800NI is also perfect for the night environment
even in complete darkness. Installation is quick and easy. The VBC-800PI/
VBC-800NI comes completely assembled and wall mount bracket, which provides
great installation flexibility.<br>
<br>
The VBC-800PI/ VBC-800NI offers you the finest surveillance support. Set up the
VBC-800PI/ VBC-800NI at your surrounding area and form a neighborhood watch
to capture all the actions by your own security camera. The protection provided is
straightforward and trustworthy. You will find this round-the-clock monitoring practically
eliminates muggings and damages of your valuable assets.<br>
IR OUTDOOR VARI-FOCAL BULLET CAMERA
Honeywell Black ™ series VBC-800PI/ VBC-800NI IR Outdoor Vari-focal Bullet Camera is designed for commercial and residential surveillance, and is ideal for any outdoor applications. The VBC-800PI/ VBC-800NI features a high resolution with 540 TV lines and outstanding image sharpness. It provides clear video image with 25m IR visible range, anti-flare double glass and intelligent IR.

With IR illumination, VBC-800PI/ VBC-800NI is also perfect for the night environment even in complete darkness. Installation is quick and easy. The VBC-800PI/ VBC-800NI comes completely assembled and wall mount bracket, which provides great installation flexibility.

The VBC-800PI/ VBC-800NI offers you the finest surveillance support. Set up the VBC-800PI/ VBC-800NI at your surrounding area and form a neighborhood watch to capture all the actions by your own security camera. The protection provided is straightforward and trustworthy. You will find this round-the-clock monitoring practically eliminates muggings and damages of your valuable assets.

VDC-350PI/ VDC-350NI

<b>IR INDOOR FIXED DOME</b><br>
Honeywell Black ™ series VDC-350PI/ VDC-350NI IR Indoor Fixed Dome is designed
for commercial and residential surveillance, and is ideal for any indoor applications.
The VDC-350PI/ VDC-350NI features a high resolution with 540 TV lines and
outstanding image sharpness. It provides clear video image with 15m IR visible
range, anti-flare double glass and intelligent IR.<br>
<br>
With IR illumination, VDC-350PI/ VDC-350NI is also perfect for the night environment
even in complete darkness. Installation is quick and easy. The VDC-350PI/
VDC-350NI comes completely assembled and ready-touse to maximize installation
flexibility – the camera fits perfectly in any locations on ceiling, wall and covert corner.<br>
<br>
The VDC-350PI/ VDC-350NI offers you the finest surveillance support. Set up the
VDC-350PI/ VDC-350NI at your surrounding area and form a neighborhood watch
to capture all the actions by your own security camera. The protection provided is
straightforward and trustworthy. You will find this round-the-clock monitoring practically
eliminates muggings and damages of your valuable assets.<br>
IR INDOOR FIXED DOME
Honeywell Black ™ series VDC-350PI/ VDC-350NI IR Indoor Fixed Dome is designed for commercial and residential surveillance, and is ideal for any indoor applications. The VDC-350PI/ VDC-350NI features a high resolution with 540 TV lines and outstanding image sharpness. It provides clear video image with 15m IR visible range, anti-flare double glass and intelligent IR.

With IR illumination, VDC-350PI/ VDC-350NI is also perfect for the night environment even in complete darkness. Installation is quick and easy. The VDC-350PI/ VDC-350NI comes completely assembled and ready-touse to maximize installation flexibility – the camera fits perfectly in any locations on ceiling, wall and covert corner.

The VDC-350PI/ VDC-350NI offers you the finest surveillance support. Set up the VDC-350PI/ VDC-350NI at your surrounding area and form a neighborhood watch to capture all the actions by your own security camera. The protection provided is straightforward and trustworthy. You will find this round-the-clock monitoring practically eliminates muggings and damages of your valuable assets.

VDC-350PI-V

Honeywell Black ™ series VDC-350PI-V Vandal-Proof IR Fixed Dome
camera is designed for commercial and residential surveillance, and is ideal
for indoor or outdoor applications. It features 540TVL resolution, 15m IR
visible range, anti-flare double glass and intelligent IR to provide high quality
images. With IR illumination, VDC-350PI-V is ideal for surveillance in dim or
even completely dark environments.<br>
<br>
The VDC-350PI-V offers you a reliable surveillance tool. Its rugged metal
design is vandal-resistance, and its IP66 housing provides maximum
protection against dust, water and dirt. Installation is quick and easy. The
VDC-350PI-V comes completely assembled and ready-to-use to maximize
installation flexibility.<br>
<br>
Honeywell Black ™ series VDC-350PI-V Vandal-Proof IR Fixed Dome camera is designed for commercial and residential surveillance, and is ideal for indoor or outdoor applications. It features 540TVL resolution, 15m IR visible range, anti-flare double glass and intelligent IR to provide high quality images. With IR illumination, VDC-350PI-V is ideal for surveillance in dim or even completely dark environments.

The VDC-350PI-V offers you a reliable surveillance tool. Its rugged metal design is vandal-resistance, and its IP66 housing provides maximum protection against dust, water and dirt. Installation is quick and easy. The VDC-350PI-V comes completely assembled and ready-to-use to maximize installation flexibility.

VDC-350PIV-V

Honeywell Black ™ series VDC-350PIV-V Vandal Proof IR Vari-focal Dome Camera is designed for commercial and residential surveillance, and is ideal
for any indoor or outdoor applications. It features 2.8-10mm vari-focal lens,
540 TVL resolution, 15m IR visible range and intelligent IR to provide high
quality images. With IR illumination, VDC-350PIV-V is ideal for surveillance
in dim or even completely dark environments.<br>
<br>
The VDC-350PIV-V offers you a reliable surveillance tool. Its rugged metal
design is vandal-resistance and its IP66 housing provides maximum protection
against dust, water and dirt. Installation is quick and easy. The VDC-
350PIV-V comes completely assembled and ready-to-use to maximize
installation flexibility.<br>
<br>
Honeywell Black ™ series VDC-350PIV-V Vandal Proof IR Vari-focal Dome Camera is designed for commercial and residential surveillance, and is ideal for any indoor or outdoor applications. It features 2.8-10mm vari-focal lens, 540 TVL resolution, 15m IR visible range and intelligent IR to provide high quality images. With IR illumination, VDC-350PIV-V is ideal for surveillance in dim or even completely dark environments.

The VDC-350PIV-V offers you a reliable surveillance tool. Its rugged metal design is vandal-resistance and its IP66 housing provides maximum protection against dust, water and dirt. Installation is quick and easy. The VDC- 350PIV-V comes completely assembled and ready-to-use to maximize installation flexibility.

CAIPBC210T

<b>High Definition 2 Megapixel TDN IP Box Camera</b><br>
Honeywell Black ™ IP camera CAIPBC210T delivers high definition images in 2 Megapixel (1600H x 1200V) resolution at up to 15fps. The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time. <br>
<br>
The CAIPBC210T supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPBC210T-P).<br>
<br>
The CAIPBC210T comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.
High Definition 2 Megapixel TDN IP Box Camera
Honeywell Black ™ IP camera CAIPBC210T delivers high definition images in 2 Megapixel (1600H x 1200V) resolution at up to 15fps. The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time.

The CAIPBC210T supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPBC210T-P).

The CAIPBC210T comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

CAIPBC330T

<b>High Definition 3 Megapixel TDN IP Box Camera</b><br>
Honeywell Black ™ IP camera CAIPBC330T delivers high definition images in 3 Megapixel (2048H x
1536V) resolution. The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time. <br>
<br>
The CAIPBC330T supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPBC330T-P).<br>
<br>
The CAIPBC330T comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.
High Definition 3 Megapixel TDN IP Box Camera
Honeywell Black ™ IP camera CAIPBC330T delivers high definition images in 3 Megapixel (2048H x 1536V) resolution. The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time.

The CAIPBC330T supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPBC330T-P).

The CAIPBC330T comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

CAIPBC330TW

<b>High Definition 3 Megapixel WDR TDN IP Box Camera</b><br>
Honeywell Black ™ IP camera CAIPBC330TW delivers high definition images in 3 Megapixel (2048H x
1536V) resolution. The camera is equipped with Wide Dynamic Range and True Day/Night which guarantee superior image quality at both day and night time. <br>
<br>
The CAIPBC330TW supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPBC330TW-P).<br>
<br>
The CAIPBC330TW comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.
High Definition 3 Megapixel WDR TDN IP Box Camera
Honeywell Black ™ IP camera CAIPBC330TW delivers high definition images in 3 Megapixel (2048H x 1536V) resolution. The camera is equipped with Wide Dynamic Range and True Day/Night which guarantee superior image quality at both day and night time.

The CAIPBC330TW supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPBC330TW-P).

The CAIPBC330TW comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

CAIPDC210T-4/6/8

<b>High Definition 2 Megapixel TDN IP Dome Camera</b><br>
Available in 4mm / 6mm / 8mm fixed lens, the CAIPDC210T delivers high definition images in 2 Megapixel (1600H x 1200V) resolution. The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time. <br>
<br>
The CAIPDC210T supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC210T-4P/6P/8P).<br>
<br>
The CAIPDC210T comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.
High Definition 2 Megapixel TDN IP Dome Camera
Available in 4mm / 6mm / 8mm fixed lens, the CAIPDC210T delivers high definition images in 2 Megapixel (1600H x 1200V) resolution. The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time.

The CAIPDC210T supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC210T-4P/6P/8P).

The CAIPDC210T comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

CAIPDC210TV

<b>High Definition 2 Megapixel TDN IP Dome Camera with Vari-Focal Lens</b><br>
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC210TV delivers high definition images in 2 Megapixel (1600H x 1200V) resolution.The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time. <br>
<br>
The CAIPDC210TV supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC210TV-P).<br>
<br>
The CAIPDC210TV comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.
High Definition 2 Megapixel TDN IP Dome Camera with Vari-Focal Lens
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC210TV delivers high definition images in 2 Megapixel (1600H x 1200V) resolution.The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time.

The CAIPDC210TV supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC210TV-P).

The CAIPDC210TV comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

CAIPDC330TV

<b>High Definition 3 Megapixel TDN IP Dome Camera with Vari-Focal Lens</b><br>
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC330TV delivers high definition images in 3 Megapixel (2048H x 1536V) resolution.The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time. <br>
<br>
The CAIPDC330TV supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC330TV-P).<br>
<br>
The CAIPDC330TV comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.
High Definition 3 Megapixel TDN IP Dome Camera with Vari-Focal Lens
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC330TV delivers high definition images in 3 Megapixel (2048H x 1536V) resolution.The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time.

The CAIPDC330TV supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC330TV-P).

The CAIPDC330TV comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

CAIPDC330TWV

<b>High Definition 3 Megapixel WDR TDN IP Dome Camera with Vari-Focal Lens</b><br>
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC330TWV delivers high definition images in 3 Megapixel (2048H x 1536V) resolution.The camera is equipped with Wide Dynamic Range and True Day/Night which guarantee superior image quality at both day and night time. <br>
<br>
The CAIPDC330TWV supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC330TWV-P).<br>
<br>
The CAIPDC330TWV comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.
High Definition 3 Megapixel WDR TDN IP Dome Camera with Vari-Focal Lens
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC330TWV delivers high definition images in 3 Megapixel (2048H x 1536V) resolution.The camera is equipped with Wide Dynamic Range and True Day/Night which guarantee superior image quality at both day and night time.

The CAIPDC330TWV supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC330TWV-P).

The CAIPDC330TWV comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

CAIPDC330TV-V

<b>High Definition 3 Megapixel TDN Vandalproof IP Dome Camera with Vari-Focal Lens</b><br>
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC330TV-V delivers high definition images in 3 Megapixel (2048H x 1536V) resolution.The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time. The vandal-proof housing exceeds IK10 protecting rating, making is suitable for installation in harsh outdoor areas.<br>
<br>
The CAIPDC330TV-V supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC330TV-PV).<br>
<br>
The CAIPDC330TV-V comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.
High Definition 3 Megapixel TDN Vandalproof IP Dome Camera with Vari-Focal Lens
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC330TV-V delivers high definition images in 3 Megapixel (2048H x 1536V) resolution.The camera is equipped with True Day/Night which guarantees superior image quality at both day and night time. The vandal-proof housing exceeds IK10 protecting rating, making is suitable for installation in harsh outdoor areas.

The CAIPDC330TV-V supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC330TV-PV).

The CAIPDC330TV-V comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

CAIPDC330TWV-V

<b>High Definition 3 Megapixel WDR TDN Vandalproof IP Dome Camera with Vari-Focal Lens</b><br>
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC330TV-V delivers high definition images in 3 Megapixel (2048H x 1536V) resolution.The camera is equipped with Wide Dynamic Range and True Day/Night which guarantee superior image quality at both day and night time. The vandal-proof housing exceeds IK10 protecting rating, making is suitable for installation in harsh outdoor areas.<br>
<br>
The CAIPDC330TWV-V supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC330TWV-PV).<br>
<br>
The CAIPDC330TWV-V comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.
High Definition 3 Megapixel WDR TDN Vandalproof IP Dome Camera with Vari-Focal Lens
Assembled with a built-in 2.8 – 12mm vari-focal lens, the CAIPDC330TV-V delivers high definition images in 3 Megapixel (2048H x 1536V) resolution.The camera is equipped with Wide Dynamic Range and True Day/Night which guarantee superior image quality at both day and night time. The vandal-proof housing exceeds IK10 protecting rating, making is suitable for installation in harsh outdoor areas.

The CAIPDC330TWV-V supports H.264 compression format and ONVIF specifications. Power over Ethernet (PoE) option is also available (CAIPDC330TWV-PV).

The CAIPDC330TWV-V comes with a free CMS software CAIPC-CMS100 which provides a number of useful functions such as video management, user management, storage, streaming data transmission, video output etc.

CAIPC-CMS100

<b>Honeywell Black ™ IP Camera Central Management System </b><br>
The CAIPC-CMS100 is a central management software designed for Honeywell Black ™ IP Camera Series for high quality surveillance. Key functions include device management, user management, log management, alarm trigger and E-map with video verification, record and playback videos and audio, time axis, remote viewing (support 16 channels with IE browser) and so on. <br>
<br>
By supporting H.264 compression format, this software helps save bandwidth and storage space resulting in operation cost reduction and storage minimization.<br>
<br>
The CAIPC-CMS100 is a free software that comes with each Honeywell Black ™ IP camera.
Honeywell Black ™ IP Camera Central Management System
The CAIPC-CMS100 is a central management software designed for Honeywell Black ™ IP Camera Series for high quality surveillance. Key functions include device management, user management, log management, alarm trigger and E-map with video verification, record and playback videos and audio, time axis, remote viewing (support 16 channels with IE browser) and so on.

By supporting H.264 compression format, this software helps save bandwidth and storage space resulting in operation cost reduction and storage minimization.

The CAIPC-CMS100 is a free software that comes with each Honeywell Black ™ IP camera.