LCD Monitor


CALCD-17V / CALCD-19V

<b>17” / 19” High Resolution 1280 x 1024 LCD Surveillance Monitor with VGA Input</b><br>
<br>
Available in 17” and 19”, and with VGA input, Honeywell’s CALCD-V is a high quality LCD monitor designed for video surveillance, providing superior image quality and fluid full motion video with fast response time, wide viewing angles and crisp images. With 100mm VESA DDC compliant mounting, the CALCD-V can be attached to any standard mount. It delivers excellent high resolution video for a variety of applications with 5:4 ration screen display and is a direct replacement for both CRT and consumer monitors.
17” / 19” High Resolution 1280 x 1024 LCD Surveillance Monitor with VGA Input

Available in 17” and 19”, and with VGA input, Honeywell’s CALCD-V is a high quality LCD monitor designed for video surveillance, providing superior image quality and fluid full motion video with fast response time, wide viewing angles and crisp images. With 100mm VESA DDC compliant mounting, the CALCD-V can be attached to any standard mount. It delivers excellent high resolution video for a variety of applications with 5:4 ration screen display and is a direct replacement for both CRT and consumer monitors.

CALCD-17VB / CALCD-19VB

<b>17” / 19” High Resolution 1280 x 1024 LCD Surveillance Monitor with VGA and BNC Input </b><br>
<br>
Available in 17” and 19”, Honeywell’s CALCD-VB is a high quality LCD monitor designed for video surveillance. BNC connector is equipped for CCTV installation to display video output from DVRs and from CCTV cameras directly. The monitor provides superior image quality and fluid full motion video with fast response time, wide viewing angles and crisp images.<br>
<br>
The CALCD-VB is suitable for entrances in public areas such as retail stores and building so that customers are aware that the area is under surveillance.
17” / 19” High Resolution 1280 x 1024 LCD Surveillance Monitor with VGA and BNC Input

Available in 17” and 19”, Honeywell’s CALCD-VB is a high quality LCD monitor designed for video surveillance. BNC connector is equipped for CCTV installation to display video output from DVRs and from CCTV cameras directly. The monitor provides superior image quality and fluid full motion video with fast response time, wide viewing angles and crisp images.

The CALCD-VB is suitable for entrances in public areas such as retail stores and building so that customers are aware that the area is under surveillance.

CALCD-17VBH / CALCD-19VBH

<b>17” / 19” High Resolution 1280 x 1024 LCD Surveillance Monitor with VGA, BNC, HDMI Input </b><br>
<br>
Available in 17” and 19”, Honeywell’s CALCD-VBH is a high quality LCD monitor specially designed for video surveillance. Assembled with an HDMI input port, the CALCD-VBH monitor can be connected to any HDMI devices to deliver high definition images. BNC connector is equipped for CCTV installation to display video output from DVRs and from CCTV cameras directly.<br>
<br>
This high definition monitor displays superior images and fluid full motion video with fast response time, wide viewing angles and crisp images by incorporating 3D comb filtering and de-interlacing. The CALCD-VBH is suitable for entrances in high security areas such as banks, government buildings, retail stores so that customers are aware that the area is under surveillance.
17” / 19” High Resolution 1280 x 1024 LCD Surveillance Monitor with VGA, BNC, HDMI Input

Available in 17” and 19”, Honeywell’s CALCD-VBH is a high quality LCD monitor specially designed for video surveillance. Assembled with an HDMI input port, the CALCD-VBH monitor can be connected to any HDMI devices to deliver high definition images. BNC connector is equipped for CCTV installation to display video output from DVRs and from CCTV cameras directly.

This high definition monitor displays superior images and fluid full motion video with fast response time, wide viewing angles and crisp images by incorporating 3D comb filtering and de-interlacing. The CALCD-VBH is suitable for entrances in high security areas such as banks, government buildings, retail stores so that customers are aware that the area is under surveillance.

CALCD-H22VBH

<b>22-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability </b><br>
<br>
Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-H22VBH is a 22-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.<br>
<br>
Honeywell CALCD-H22VBH delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA,BNC,HDMI ), and the easy-to-operate full color OSD menu, CALCD-H22VBH is ideal for banking, luxury store, hospital, metro, railway station, exhibition center, airport, shopping mall, office building, etc.
22-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability

Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-H22VBH is a 22-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.

Honeywell CALCD-H22VBH delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA,BNC,HDMI ), and the easy-to-operate full color OSD menu, CALCD-H22VBH is ideal for banking, luxury store, hospital, metro, railway station, exhibition center, airport, shopping mall, office building, etc.

CALCD-H32VBHD

<b>32-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability </b><br>
<br>
Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-H32VBHD is a 32-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.<br>
<br>
Honeywell CALCD-H32VBHD delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA,BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-H32VBHD is ideal for banking, luxury store, hospital, metro, railway station,exhibition center, airport, shopping mall, office building, etc.
32-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability

Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-H32VBHD is a 32-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.

Honeywell CALCD-H32VBHD delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA,BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-H32VBHD is ideal for banking, luxury store, hospital, metro, railway station,exhibition center, airport, shopping mall, office building, etc.

CALCD-H42VBHD

<b>42-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability</b><br>
<br>
Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-H42VBHD is a 42-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.<br>
<br>
Honeywell CALCD-H42VBHD delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA,BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-H42VBHD is ideal for banking, luxury store, hospital, metro, railway station,exhibition center, airport, shopping mall, office building, etc.
42-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability

Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-H42VBHD is a 42-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.

Honeywell CALCD-H42VBHD delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA,BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-H42VBHD is ideal for banking, luxury store, hospital, metro, railway station,exhibition center, airport, shopping mall, office building, etc.

CALCD-H55VBHD

<b>55-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability </b><br>
<br>
Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-H55VBHD
is a 55-inch LCD monitor with LED backlight especially designed for
video surveillance. Employing 3D comb filtering and 3D noise reduction
technology, the monitor delivers sharp, vivid and fluid image with fast
response time and a wide viewing angle. The LCD monitor can be used
7x24 hours reliably in extreme temperatures through the use of newly
developed liquid crystal and optimization of heat dissipation treatment.<br>
<br>
Honeywell CALCD-H55VBHD delivers 1080P full HD sharp and fluid image
with superior reliability. Featuring a wide connection availability (VGA,
BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-H55VBHD is ideal for banking, luxury store, hospital, metro, railway station,
exhibition center, airport, shopping mall, office building, etc.
55-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability

Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-H55VBHD is a 55-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.

Honeywell CALCD-H55VBHD delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA, BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-H55VBHD is ideal for banking, luxury store, hospital, metro, railway station, exhibition center, airport, shopping mall, office building, etc.

CALCD-L22VBHD

<b>22-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability </b><br>
<br>
Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-L22VBHD
is a 22-inch LCD monitor with LED backlight especially designed for
video surveillance. Employing 3D comb filtering and 3D noise reduction
technology, the monitor delivers sharp, vivid and fluid image with fast
response time and a wide viewing angle. The LCD monitor can be used
7x24 hours reliably in extreme temperatures through the use of newly
developed liquid crystal and optimization of heat dissipation treatment.<br>
<br>
Honeywell CALCD-L22VBHD delivers 1080P full HD sharp and fluid image
with superior reliability. Featuring a wide connection availability (VGA,
BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-L22VBHD is ideal for banking, luxury store, hospital, metro, railway station,
exhibition center, airport, shopping mall, office building, etc.
22-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability

Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-L22VBHD is a 22-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.

Honeywell CALCD-L22VBHD delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA, BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-L22VBHD is ideal for banking, luxury store, hospital, metro, railway station, exhibition center, airport, shopping mall, office building, etc.

CALCD-L43VBHD

<b>43-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability </b><br>
<br>
Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-L43VBHD
is a 43-inch LCD monitor with LED backlight especially designed for
video surveillance. Employing 3D comb filtering and 3D noise reduction
technology, the monitor delivers sharp, vivid and fluid image with fast
response time and a wide viewing angle. The LCD monitor can be used
7x24 hours reliably in extreme temperatures through the use of newly
developed liquid crystal and optimization of heat dissipation treatment.<br>
<br>
Honeywell CALCD-L43VBHD delivers 1080P full HD sharp and fluid image
with superior reliability. Featuring a wide connection availability (VGA,
BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-L43VBHD is ideal for banking, luxury store, hospital, metro, railway station,
exhibition center, airport, shopping mall, office building, etc.
43-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability

Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-L43VBHD is a 43-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.

Honeywell CALCD-L43VBHD delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA, BNC, HDMI, DVI), and the easy-to-operate full color OSD menu, CALCD-L43VBHD is ideal for banking, luxury store, hospital, metro, railway station, exhibition center, airport, shopping mall, office building, etc.

CALCD-L49VBHD

<b>49-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability </b><br>
<br>
Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-L49VBHD
is a 49-inch LCD monitor with LED backlight especially designed for
video surveillance. Employing 3D comb filtering and 3D noise reduction
technology, the monitor delivers sharp, vivid and fluid image with fast
response time and a wide viewing angle. The LCD monitor can be used
7x24 hours reliably in extreme temperatures through the use of newly
developed liquid crystal and optimization of heat dissipation treatment.<br>
<br>
Honeywell CALCD-L49VBHD delivers 1080P full HD sharp and fluid image
with superior reliability. Featuring a wide connection availability (VGA, BNC,
HDMI,DVI), and the easy-to-operate full color OSD menu, CALCD-L49VBHD
is ideal for banking, luxury store, hospital, metro, railway station, exhibition
center, airport, shopping mall, office building, etc.
49-inch LCD Monitor with LED Backlight Sharp Image, Superior Reliability

Featuring 1920 x 1080 full HD resolutions, Honeywell CALCD-L49VBHD is a 49-inch LCD monitor with LED backlight especially designed for video surveillance. Employing 3D comb filtering and 3D noise reduction technology, the monitor delivers sharp, vivid and fluid image with fast response time and a wide viewing angle. The LCD monitor can be used 7x24 hours reliably in extreme temperatures through the use of newly developed liquid crystal and optimization of heat dissipation treatment.

Honeywell CALCD-L49VBHD delivers 1080P full HD sharp and fluid image with superior reliability. Featuring a wide connection availability (VGA, BNC, HDMI,DVI), and the easy-to-operate full color OSD menu, CALCD-L49VBHD is ideal for banking, luxury store, hospital, metro, railway station, exhibition center, airport, shopping mall, office building, etc.