Lens


HLM28V8F95

<p><b>Aspherical Design, Manual Iris Vari-Focal Lens</b></p>

<p>The HLM28V8F95 vari-focal lens offers the most compact size in the market while maintaining the widest maximum apertures for a given focal length range. It allows superior wide aperture performance (F0.95) in low light to capture high-quality images up to 540 TVL, even in horizontal-field angles up to 99 degrees.</p>

Aspherical Design, Manual Iris Vari-Focal Lens

The HLM28V8F95 vari-focal lens offers the most compact size in the market while maintaining the widest maximum apertures for a given focal length range. It allows superior wide aperture performance (F0.95) in low light to capture high-quality images up to 540 TVL, even in horizontal-field angles up to 99 degrees.

HLD28V8F95L

<p><b>Aspherical Design, DC Auto Iris Vari-Focal Lens</b></p>

<p>The HLD28V8F95L vari-focal lens offers the most compact size in the market while maintaining the widest maximum apertures for a given focal length range. It allows superior wide aperture performance (F0.95) in low light to capture high-quality images up to 540 TVL, even in horizontal-field angles up to 99 degrees.</p>

Aspherical Design, DC Auto Iris Vari-Focal Lens

The HLD28V8F95L vari-focal lens offers the most compact size in the market while maintaining the widest maximum apertures for a given focal length range. It allows superior wide aperture performance (F0.95) in low light to capture high-quality images up to 540 TVL, even in horizontal-field angles up to 99 degrees.

Honeywell Black ™ Mono Focal Fixed Iris Lens

Honeywell Black ™ Lens Series offers a wide range of lens selections, including mono focal fixed iris lens which are ideal for any indoor and outdoor applications.<br>
CCTV systems demand lenses that are compact and provide the best optical performance while being easy to install and adjust. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable. <br>
Honeywell Black ™ Lens Series offers a wide range of lens selections, including mono focal fixed iris lens which are ideal for any indoor and outdoor applications.
CCTV systems demand lenses that are compact and provide the best optical performance while being easy to install and adjust. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable.

Honeywell Black ™ Vari-Focal Manual Iris Lens

Honeywell Black ™ Vari-focal Manual Iris Lenses are ideal for any indoor and outdoor applications. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable.
Honeywell Black ™ Vari-focal Manual Iris Lenses are ideal for any indoor and outdoor applications. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable.

Honeywell Black ™ Vari-Focal DC Drive Iris Lens

Honeywell Black ™ Vari-focal DC Drive Iris Lenses are ideal for any indoor and outdoor applications. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable.
Honeywell Black ™ Vari-focal DC Drive Iris Lenses are ideal for any indoor and outdoor applications. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable.

Honeywell Black ™ Motorized Zoom Lens (2 Motorized)

Honeywell Black ™ Motorized Zoom Lenses (2 motorized) are ideal for any indoor and outdoor applications. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable.
Honeywell Black ™ Motorized Zoom Lenses (2 motorized) are ideal for any indoor and outdoor applications. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable.

Honeywell Black ™ Motorized Zoom Lens (3 Motorized)

Honeywell Black ™ Motorized Zoom Lenses (3 motorized) are ideal for any indoor and outdoor applications. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable.
Honeywell Black ™ Motorized Zoom Lenses (3 motorized) are ideal for any indoor and outdoor applications. Featuring world-class design, Honeywell Black ™ lenses bring together great quality aspherical glass optics, lightweight construction, and durability to ensure state-of-art optical correction, transmission and light-gathering ability. The camera controls the iris through an industry-standard 4-pin connector and cable.