NVR


CALNVR-1004/08/16A

<b>1 SATA 4-/8-/16-Channel High Resolution Network Video Recorder </b><br>
Honeywell Black™ CALNVR-1004/08/16A series is an easy to use network recording solution designed for small-scale surveillance application. Featuring 3 Megapixel / 1080P / 960P outstanding real-time recording resolution, 1080P HDMI & VGA output, H.264 video compression, and compatibility with 1.3 Megapixel IP cameras, this NVR series optimizes recording quality to provide outstanding video performance at an economical price. <br><br>
The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. With 1 SATA slot, the maximum storage capacity of the CALNVR-1004/08/16A is up to 4TB.<br><br> The CALNVRView mobile view APP allows a quick remote access and control to CALNVR-1004/08/16A via your mobile phone. Free DDNS server service is available to support remote control of the NVR. The CALNVR-1004/08/16A also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.
1 SATA 4-/8-/16-Channel High Resolution Network Video Recorder
Honeywell Black™ CALNVR-1004/08/16A series is an easy to use network recording solution designed for small-scale surveillance application. Featuring 3 Megapixel / 1080P / 960P outstanding real-time recording resolution, 1080P HDMI & VGA output, H.264 video compression, and compatibility with 1.3 Megapixel IP cameras, this NVR series optimizes recording quality to provide outstanding video performance at an economical price.

The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. With 1 SATA slot, the maximum storage capacity of the CALNVR-1004/08/16A is up to 4TB.

The CALNVRView mobile view APP allows a quick remote access and control to CALNVR-1004/08/16A via your mobile phone. Free DDNS server service is available to support remote control of the NVR. The CALNVR-1004/08/16A also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.

CALNVR-1004-2008CP

<b>1 / 2 SATA 4-/8-Channel High Resolution Network Video Recorder</b><br>
Honeywell Black™ CALNVR-1004/2008CP series is an easy to use network recording solution designed for small scale surveillance. Featuring 1080P /  D1 outstanding real-time recording resolution, 1080P HDMI & VGA output, compatibility with 1.3 Megapixel IP cameras, and advanced H.264 video compression, this NVR series optimizes recording quality to provide outstanding video performance at an economical price. <br>
The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. Embedded with 1 SATA / 2 SATA interface to support 4TB HDD each slot, user can backup video quickly and have extra storage through USB interface. <br>
The CALNVRView mobile view APP allows a quick remote access and control to CALNVR-1004/2008CP via your mobile phone. Free DDNS server service is available to support remote control of the NVR. The CALNVR-1004/2008CP also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. The multiple network monitoring functions provides an ideal way to efficiently view and monitor different areas of your valuable assets.
1 / 2 SATA 4-/8-Channel High Resolution Network Video Recorder
Honeywell Black™ CALNVR-1004/2008CP series is an easy to use network recording solution designed for small scale surveillance. Featuring 1080P / D1 outstanding real-time recording resolution, 1080P HDMI & VGA output, compatibility with 1.3 Megapixel IP cameras, and advanced H.264 video compression, this NVR series optimizes recording quality to provide outstanding video performance at an economical price.
The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. Embedded with 1 SATA / 2 SATA interface to support 4TB HDD each slot, user can backup video quickly and have extra storage through USB interface.
The CALNVRView mobile view APP allows a quick remote access and control to CALNVR-1004/2008CP via your mobile phone. Free DDNS server service is available to support remote control of the NVR. The CALNVR-1004/2008CP also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. The multiple network monitoring functions provides an ideal way to efficiently view and monitor different areas of your valuable assets.

CALNVR-2016B-2024B

<b>2 SATA 16-/24-Channel High Resolution Network Video Recorder</b><br>
Honeywell Black™ CALNVR-2016/2024B series is an easy to use network recording solution designed for small-scale surveillance. Supporting 5M / 3M / 1080P / 960P outstanding real-time recording resolution, 1080P HDMI & VGA output, H.264 video compression, and compatibility with 1.3 Megapixel IP cameras, this NVR series optimizes recording quality to provide outstanding video performance at an economical price. <br />
The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. Embedded with 2 SATA interface to support 4TB HDD each slot, the maximum storage capacity of the CALNVR-2016/2024B is up to 8TB. Extra storage is available through USB interface . <br />
The CALNVRView mobile view APP allows a quick remote access and control to CALNVR-2016/2024B via your mobile phone. Free DDNS server service is available to support remote control of the NVR. The CALNVR-2016/2024B also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.
2 SATA 16-/24-Channel High Resolution Network Video Recorder
Honeywell Black™ CALNVR-2016/2024B series is an easy to use network recording solution designed for small-scale surveillance. Supporting 5M / 3M / 1080P / 960P outstanding real-time recording resolution, 1080P HDMI & VGA output, H.264 video compression, and compatibility with 1.3 Megapixel IP cameras, this NVR series optimizes recording quality to provide outstanding video performance at an economical price.
The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. Embedded with 2 SATA interface to support 4TB HDD each slot, the maximum storage capacity of the CALNVR-2016/2024B is up to 8TB. Extra storage is available through USB interface .
The CALNVRView mobile view APP allows a quick remote access and control to CALNVR-2016/2024B via your mobile phone. Free DDNS server service is available to support remote control of the NVR. The CALNVR-2016/2024B also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.

CALNVR-4024B-8024B

<b>4 / 8 SATA 24-Channel Network Video Recorder</b><br>
Honeywell Black™ CALNVR-4024/8024B series is an easy to use network recording solution designed for small-scale surveillance. Support 5M / 3M /1080P / 960P outstanding real-time recording resolution, 1080P HDMI & VGA output, H.264 video compression and compatibility with 1.3 Megapixel IP cameras, this NVR series optimizes recording quality to provide outstanding video performance at an economical price. <br />
The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. Embedded with 4 SATA / 8 SATA interface to support 4TB HDD each slot, the maximum storage capacity of the CALNVR-4024/8024B is up to 32TB. Extra storage is available through USB interface or e-SATA. <br />
The CALNVRView mobile view APP allows a quick remote access and control to CALNVR-4024/8024B via your mobile phone. Free DDNS server service is available to support remote control of the NVR. The CALNVR-4024/8024B also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.
4 / 8 SATA 24-Channel Network Video Recorder
Honeywell Black™ CALNVR-4024/8024B series is an easy to use network recording solution designed for small-scale surveillance. Support 5M / 3M /1080P / 960P outstanding real-time recording resolution, 1080P HDMI & VGA output, H.264 video compression and compatibility with 1.3 Megapixel IP cameras, this NVR series optimizes recording quality to provide outstanding video performance at an economical price.
The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. Embedded with 4 SATA / 8 SATA interface to support 4TB HDD each slot, the maximum storage capacity of the CALNVR-4024/8024B is up to 32TB. Extra storage is available through USB interface or e-SATA.
The CALNVRView mobile view APP allows a quick remote access and control to CALNVR-4024/8024B via your mobile phone. Free DDNS server service is available to support remote control of the NVR. The CALNVR-4024/8024B also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.