New 1080P IP Series


CALIPB-B(P)

<b>2 Megapixel Full HD 1080P TDN IP Box Camera</b><br>
Featuring True Day/Night with IR-cut filter, AGC and BLC functions, the camera
provides superior image quality even in extreme low-light conditions, ensuring
reliable 24/7 surveillance applications.<br /><br />
The CALIPB-B(P) comes with a free CMS software CAL-CMS200 which provides
rich functions such as video management, user management, storage, video
output, etc. It’s also compatible with the free mobile App software CALNVRView,
which makes it easy to remotely access the NVR through any of the supported
mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
2 Megapixel Full HD 1080P TDN IP Box Camera
Featuring True Day/Night with IR-cut filter, AGC and BLC functions, the camera provides superior image quality even in extreme low-light conditions, ensuring reliable 24/7 surveillance applications.

The CALIPB-B(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPB-BI36-10(P)_CALIPB-BI60-10(P)

<b>2 Megapixel Full HD 1080P TDN IR Weather-Proof IP
Bullet Camera</b><br>
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can
automatically switch to black and white in pitch black conditions and also gives
an IR beam distance of up to 20 meters, providing superior images at both day
and night time. IP66 rating weatherproof housing guarantees outstanding outdoor
surveillance applications.<br />
<br />
The CALIPB-BI36/60-10(P) comes with a free CMS software CAL-CMS200
which provides rich functions such as video management, user management,
storage, video output, etc. It’s also compatible with the free mobile App software
CALNVRView, which makes it easy to remotely access the NVR through any of
the supported mobile devices including iPhone, iPad, or Android Smartphone.
It also supports P2P cloud technique to realize network traversal and mobile
connection.<br>
<br>
2 Megapixel Full HD 1080P TDN IR Weather-Proof IP Bullet Camera
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 20 meters, providing superior images at both day and night time. IP66 rating weatherproof housing guarantees outstanding outdoor surveillance applications.

The CALIPB-BI36/60-10(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPB-BI36-20(P)_CALIPB-BI60-20(P)

<b>2 Megapixel Full HD 1080P TDN IR Weather-Proof IP Bullet Camera</b><br>
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 30 meters, providing superior images at both day and night time. IP66 rating weatherproof housing guarantees outstanding outdoor surveillance applications.<br /><br />
The CALIPB-BI36/60-20(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
2 Megapixel Full HD 1080P TDN IR Weather-Proof IP Bullet Camera
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 30 meters, providing superior images at both day and night time. IP66 rating weatherproof housing guarantees outstanding outdoor surveillance applications.

The CALIPB-BI36/60-20(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPB-BI36-50(P)_CALIPB-BI60-50(P)_CALIPB-BI80-50(P)_CALIPB-BI120-50(P)

<b>2 Megapixel Full HD 1080P TDN IR Weather-Proof IP Bullet Camera</b><br>
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 60 meters, providing superior images at both day and night time. IP66 rating weatherproof housing guarantees outstanding outdoor surveillance applications.<br />
<br />
The CALIPB-BI36/60/80/120-50(P) comes with a free CMS software CALCMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone.It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
2 Megapixel Full HD 1080P TDN IR Weather-Proof IP Bullet Camera
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 60 meters, providing superior images at both day and night time. IP66 rating weatherproof housing guarantees outstanding outdoor surveillance applications.

The CALIPB-BI36/60/80/120-50(P) comes with a free CMS software CALCMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone.It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPB-BIV-40(P)

<b>2 Megapixel Full HD 1080P TDN IR Weather-Proof IP Bullet Camera with Vari-focal Lens</b><br>
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 40 meters, providing superior images at both day and night time. IP66 rating weather-proof housing guarantees outstanding outdoor surveillance applications.<br /><br />
The CALIPB-BIV-40(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
2 Megapixel Full HD 1080P TDN IR Weather-Proof IP Bullet Camera with Vari-focal Lens
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 40 meters, providing superior images at both day and night time. IP66 rating weather-proof housing guarantees outstanding outdoor surveillance applications.

The CALIPB-BIV-40(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPB-BIVF-30(P)

<b>2 Megapixel Full HD 1080P TDN IR IP Bullet Camera with Vari-focal Lens</b><br>
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 40 meters, providing superior images at both day and night time.<br /><br />
The CALIPB-BIVF-30(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
2 Megapixel Full HD 1080P TDN IR IP Bullet Camera with Vari-focal Lens
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 40 meters, providing superior images at both day and night time.

The CALIPB-BIVF-30(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPD-BI36-V(P)_CALIPD-BI60-V(P)

<b>2 Megapixel Full HD 1080P TDN IR Vandal-Proof IP Dome Camera</b><br>
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 20 meters, providing superior images at both day and night time.<br /><br />
The CALIPD-BI36/60-V(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
2 Megapixel Full HD 1080P TDN IR Vandal-Proof IP Dome Camera
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 20 meters, providing superior images at both day and night time.

The CALIPD-BI36/60-V(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPD-BI36(P)_CALIPD-BI60(P)_CALIPD-BI80(P)

<b>2 Megapixel Full HD 1080P TDN IR IP Dome Camera</b><br>
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 60 meters, providing superior images at both day and night time.<br /><br />
The CALIPD-BI36/60/80(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
2 Megapixel Full HD 1080P TDN IR IP Dome Camera
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 60 meters, providing superior images at both day and night time.

The CALIPD-BI36/60/80(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPSD-B18OP_CALIPSD-B18OW

<b>18x 2 Megapixel Full HD 1080P Weatherproof IP PTZ Camera</b><br>
Equipped with 2 Megapixel (1920H x 1080V) sensor and 18x optical zoom lens, the CALIPSD-B18OW/OP delivers 1080P high resolution image at 25fps real time. Equipped with IP66 weatherproof, 4000V lightning protection and anti-surge protection housing, the CALIPSD-B18OW/OP guarantees outstanding outdoor surveillance applications.<br /><br />
The CALIPSD-B18OW/OP comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with Honeywell Black<sup>TM</sup> CALNVR series to develop a high performance system.It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
18x 2 Megapixel Full HD 1080P Weatherproof IP PTZ Camera
Equipped with 2 Megapixel (1920H x 1080V) sensor and 18x optical zoom lens, the CALIPSD-B18OW/OP delivers 1080P high resolution image at 25fps real time. Equipped with IP66 weatherproof, 4000V lightning protection and anti-surge protection housing, the CALIPSD-B18OW/OP guarantees outstanding outdoor surveillance applications.

The CALIPSD-B18OW/OP comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with Honeywell BlackTM CALNVR series to develop a high performance system.It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPSD-BI18WW_CALIPSD-BI18WP

<b>18 x 2 Megapixel Full HD 1080P Weatherproof IP IR PTZ Camera</b><br>
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 100 meters, providing superior images at both day and night time.<br /><br />
Equipped with 2 Megapixel (1920H x 1080V) sensor and 18x optical zoom lens, the CALIPSD-BI18WW/WP delivers 1080P high resolution image at 25fps real time. Equipped with IP66 weatherproof, 4000V lightning protection and anti-surge protection housing, the CALIPSD-BI18WW/WP guarantees outstanding outdoor surveillance applications.<br /><br />
The CALIPSD-BI18WW/WP comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with Honeywell Black<sup>TM</sup> CALNVR series to develop a high performance system.It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
18 x 2 Megapixel Full HD 1080P Weatherproof IP IR PTZ Camera
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 100 meters, providing superior images at both day and night time.

Equipped with 2 Megapixel (1920H x 1080V) sensor and 18x optical zoom lens, the CALIPSD-BI18WW/WP delivers 1080P high resolution image at 25fps real time. Equipped with IP66 weatherproof, 4000V lightning protection and anti-surge protection housing, the CALIPSD-BI18WW/WP guarantees outstanding outdoor surveillance applications.

The CALIPSD-BI18WW/WP comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with Honeywell BlackTM CALNVR series to develop a high performance system.It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPD-BIVF-V(P)

<b>2 Megapixel Full HD 1080P TDN IR Vandal-Proof IP Dome Camera</b><br>
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 40 meters, providing superior images at both day and night time.<br />
<br />
The CALIPD-BIVF-V(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
2 Megapixel Full HD 1080P TDN IR Vandal-Proof IP Dome Camera
Featuring True Day/Night with IR-cut filter and built-in IR led, the camera can automatically switch to black and white in pitch black conditions and also gives an IR beam distance of up to 40 meters, providing superior images at both day and night time.

The CALIPD-BIVF-V(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.

CALIPDF-B28-36(P)

<b>2 Megapixel Full HD 1080P IP Dome Camera</b><br>
Equipped with 2 Megapixel (1920H x 1080V) sensor, the CALIPDF-B28/36(P) delivers 1080P high resolution image at up to 25 fps. The compact body of the camera makes it easy to install and suitable for indoor application.<br />
<br />
The CALIPDF-B28/36(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.<br>
<br>
2 Megapixel Full HD 1080P IP Dome Camera
Equipped with 2 Megapixel (1920H x 1080V) sensor, the CALIPDF-B28/36(P) delivers 1080P high resolution image at up to 25 fps. The compact body of the camera makes it easy to install and suitable for indoor application.

The CALIPDF-B28/36(P) comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc. It’s also compatible with the free mobile App software CALNVRView, which makes it easy to remotely access the NVR through any of the supported mobile devices including iPhone, iPad, or Android Smartphone. It also supports P2P cloud technique to realize network traversal and mobile connection.