PT Driver Series


CAPT200FS

Honeywell Black ™ PT Driver CAPT220FS offers wide rotation range and stable operation, making it ideal for indoor and outdoor installations in commercial buildings, shopping centres, warehouses, public areas, educational facilities and residential areas. <br>
<br>
Made in aluminum alloy, the CAPT220FS is high-temperature resistant, aging resistant, corrosion resistant, waterproof and can prevent acid rain. It is equipped with a unique motor drive and high-performance hardware and programming for smooth transmission mechanism.
Honeywell Black ™ PT Driver CAPT220FS offers wide rotation range and stable operation, making it ideal for indoor and outdoor installations in commercial buildings, shopping centres, warehouses, public areas, educational facilities and residential areas.

Made in aluminum alloy, the CAPT220FS is high-temperature resistant, aging resistant, corrosion resistant, waterproof and can prevent acid rain. It is equipped with a unique motor drive and high-performance hardware and programming for smooth transmission mechanism.

CAPT300FS

Honeywell Black ™ CAPT300FS is a medium-size PT Driver, which offers wide rotation range and stable operation, making it ideal for indoor and outdoor installations in commercial buildings, shopping centres, warehouses, public areas, educational facilities and residential areas. <br>
<br>
Made in aluminum alloy, the CAPT300FS is high-temperature resistant, aging resistant, corrosion resistant, waterproof and can prevent acid rain. It is equipped with a unique motor drive and high-performance hardware and programming for smooth transmission mechanism.
Honeywell Black ™ CAPT300FS is a medium-size PT Driver, which offers wide rotation range and stable operation, making it ideal for indoor and outdoor installations in commercial buildings, shopping centres, warehouses, public areas, educational facilities and residential areas.

Made in aluminum alloy, the CAPT300FS is high-temperature resistant, aging resistant, corrosion resistant, waterproof and can prevent acid rain. It is equipped with a unique motor drive and high-performance hardware and programming for smooth transmission mechanism.

CAPT220VS

Honeywell Black ™ PT Driver CAPT220VS is a light-duty variable speed PT driver. It offers wide rotation range and stable operation, making it ideal for indoor and outdoor installations in commercial buildings, shopping centres, warehouses, public areas, educational facilities and residential areas. <br>
<br>
Made in aluminum alloy, the CAPT220VS is high-temperature resistant, aging resistant, corrosion resistant, waterproof and can prevent acid rain. It is equipped with a unique motor drive and high-performance hardware and programming for smooth transmission mechanism.
Honeywell Black ™ PT Driver CAPT220VS is a light-duty variable speed PT driver. It offers wide rotation range and stable operation, making it ideal for indoor and outdoor installations in commercial buildings, shopping centres, warehouses, public areas, educational facilities and residential areas.

Made in aluminum alloy, the CAPT220VS is high-temperature resistant, aging resistant, corrosion resistant, waterproof and can prevent acid rain. It is equipped with a unique motor drive and high-performance hardware and programming for smooth transmission mechanism.

CAPT320VS

Honeywell Black ™ PT Driver CAPT320VS is a medium-duty variable speed PT driver. It offers wide rotation range and stable operation, making it ideal for indoor and outdoor installations in commercial buildings, shopping centres, warehouses, public areas, educational facilities and residential areas. <br>
<br>
Made in aluminum alloy, the CAPT320VS is high-temperature resistant, aging resistant, corrosion resistant, waterproof and can prevent acid rain. It is equipped with a unique motor drive and high-performance hardware and programming for smooth transmission mechanism.
Honeywell Black ™ PT Driver CAPT320VS is a medium-duty variable speed PT driver. It offers wide rotation range and stable operation, making it ideal for indoor and outdoor installations in commercial buildings, shopping centres, warehouses, public areas, educational facilities and residential areas.

Made in aluminum alloy, the CAPT320VS is high-temperature resistant, aging resistant, corrosion resistant, waterproof and can prevent acid rain. It is equipped with a unique motor drive and high-performance hardware and programming for smooth transmission mechanism.