DVR

<< 1 2 >>

CADVR-4004D

<b>4-Channel Full D1 DVR</b><br>
The CADVR-4004D is a full D1 DVR ideal for medium-scale applications delivering high quality recording images. With advanced H.264 video compression, user-friendly GUI, 4 SATA interface, this DVR optimizes the overall surveillance experience to view, record, playback, backup and system remote control. It can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.
4-Channel Full D1 DVR
The CADVR-4004D is a full D1 DVR ideal for medium-scale applications delivering high quality recording images. With advanced H.264 video compression, user-friendly GUI, 4 SATA interface, this DVR optimizes the overall surveillance experience to view, record, playback, backup and system remote control. It can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.

CADVR-4008D

<b>8-Channel Full D1 DVR</b><br>
The CADVR-4008D is a full D1 DVR ideal for medium-scale applications delivering high quality recording images. With advanced H.264 video compression, user-friendly GUI, 4 SATA interface, this DVR optimizes the overall surveillance experience to view, record, playback, backup and system remote control. It can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.
8-Channel Full D1 DVR
The CADVR-4008D is a full D1 DVR ideal for medium-scale applications delivering high quality recording images. With advanced H.264 video compression, user-friendly GUI, 4 SATA interface, this DVR optimizes the overall surveillance experience to view, record, playback, backup and system remote control. It can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.

CADVR-4016D

<b>16-Channel Full D1 DVR</b><br>
The CADVR-4016D is a full D1 DVR ideal for medium-scale applications delivering high quality recording images. With advanced H.264 video compression, user-friendly GUI, 4 SATA interface, this DVR optimizes the overall surveillance experience to view, record, playback, backup and system remote control. It can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.
16-Channel Full D1 DVR
The CADVR-4016D is a full D1 DVR ideal for medium-scale applications delivering high quality recording images. With advanced H.264 video compression, user-friendly GUI, 4 SATA interface, this DVR optimizes the overall surveillance experience to view, record, playback, backup and system remote control. It can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.

CADVR-1004-WD/CADVR-1008WD

<b>1 SATA 4-/8-Channel WD1/960H
High Resolution Digital Video Recorder</b><br><br>
The CADVR-1004/1008WD is WD1/960H DVR designed for mediumscale
applications to deliver high quality recording images. With
outstanding WD1/960H recording resolution (PAL 960 x 576,
NTSC: 960 x 480), compatibility with 700TVL analog cameras, and
advanced H.264 video compression, this DVR optimizes recording quality
to provide outstanding video performance at an economical price.<br><br>
The user-friendly operation interface allows users to view, record,
playback, back up and remotely control the system simultaneously. The
maximum storage capacity of the CADVR-1004/1008WD is up to 4TB.<br><br>
The CADVR-1004/1008WD is easy to configure and can be operated
through smart phone and internet explorer, supporting remote control
through DDNS service free of charge.
1 SATA 4-/8-Channel WD1/960H High Resolution Digital Video Recorder

The CADVR-1004/1008WD is WD1/960H DVR designed for mediumscale applications to deliver high quality recording images. With outstanding WD1/960H recording resolution (PAL 960 x 576, NTSC: 960 x 480), compatibility with 700TVL analog cameras, and advanced H.264 video compression, this DVR optimizes recording quality to provide outstanding video performance at an economical price.

The user-friendly operation interface allows users to view, record, playback, back up and remotely control the system simultaneously. The maximum storage capacity of the CADVR-1004/1008WD is up to 4TB.

The CADVR-1004/1008WD is easy to configure and can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.

CADVR-1004WD-M/CADVR-1008WD-M

<b>1 SATA 4-/8-Channel WD1/960H
High Resolution Digital Video Recorder</b><br>
<p style="text-indent:0pt">The CADVR-1004/1008WD-M is WD1/960H DVR designed for small
to medium-scale applications to deliver high quality recording images.
With outstanding WD1/960H recording resolution (PAL 960 x
576, NTSC: 960 x 480), compatibility with 700TVL analog cameras, and
advanced H.264 video compression, this DVR optimizes recording quality
to provide outstanding video performance at an economical price.</p>
<p style="text-indent:0pt">Designed with compact, exquisite outlook, the DVR can easily fit in
and save space. The user-friendly operation interface allows users
to view, record, playback, back up and remotely control the system
simultaneously. The maximum storage capacity of the CADVR-
1004/1008WD-M is up to 4TB.</p>
<p style="text-indent:0pt">The CADVR-1004/1008WD-M is easy to configure and can be operated
through smart phone and internet explorer, supporting remote control
through DDNS service free of charge.</p>
1 SATA 4-/8-Channel WD1/960H High Resolution Digital Video Recorder

The CADVR-1004/1008WD-M is WD1/960H DVR designed for small to medium-scale applications to deliver high quality recording images. With outstanding WD1/960H recording resolution (PAL 960 x 576, NTSC: 960 x 480), compatibility with 700TVL analog cameras, and advanced H.264 video compression, this DVR optimizes recording quality to provide outstanding video performance at an economical price.

Designed with compact, exquisite outlook, the DVR can easily fit in and save space. The user-friendly operation interface allows users to view, record, playback, back up and remotely control the system simultaneously. The maximum storage capacity of the CADVR- 1004/1008WD-M is up to 4TB.

The CADVR-1004/1008WD-M is easy to configure and can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.

CADVR-2004WD/CADVR-2008WD/CADVR-2016WD

<p><b>2 SATA 4-/8-/16-Channel WD1/960H
  High Resolution Digital Video Recorder</b></p>
<p>The CADVR-2004/2008/2016WD is WD1/960H DVR designed for
  medium-scale applications to deliver high quality recording images.
  With outstanding WD1/960H real-time recording resolution (PAL 960 x
  576, NTSC: 960 x 480), compatibility with 700TVL analog cameras, and
  advanced H.264 video compression, this DVR optimizes recording quality
  to provide outstanding video performance at an economical price.</p>
<p>The user-friendly operation interface allows users to view, record,
  playback, back up and remotely control the system simultaneously.
With 2 SATA slots, the maximum storage capacity of the CADVR-2004/2008/2016WD is up to 8TB. </p>
<p>The CADVR-2004/2008/2016WD is easy to configure and can be
  operated through smart phone and internet explorer, supporting remote
  control through DDNS service free of charge.</p>

2 SATA 4-/8-/16-Channel WD1/960H High Resolution Digital Video Recorder

The CADVR-2004/2008/2016WD is WD1/960H DVR designed for medium-scale applications to deliver high quality recording images. With outstanding WD1/960H real-time recording resolution (PAL 960 x 576, NTSC: 960 x 480), compatibility with 700TVL analog cameras, and advanced H.264 video compression, this DVR optimizes recording quality to provide outstanding video performance at an economical price.

The user-friendly operation interface allows users to view, record, playback, back up and remotely control the system simultaneously. With 2 SATA slots, the maximum storage capacity of the CADVR-2004/2008/2016WD is up to 8TB.

The CADVR-2004/2008/2016WD is easy to configure and can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.

CADVR-4008WD/CADVR-4016WD

<p><b>4 SATA 8-/16-Channel WD1/960H
  High Resolution Digital Video Recorder</b></p>
<p>The CADVR-4008/4016WD is a WD1/960H DVR designed for
  medium-scale applications to deliver high quality recording images.
  With outstanding WD1/960H real-time recording resolution (PAL 960 x
  576, NTSC: 960 x 480), compatibility with 700TVL analog cameras, and
  advanced H.264 video compression, this DVR optimizes recording quality
  to provide outstanding video performance at an economical price.</p>
<p>The user-friendly operation interface allows users to view, record,
  playback, back up and remotely control the system simultaneously.
  With 4 SATA slots, the maximum storage capacity of the CADVR-
4008/4016WD is up to 16TB.</p>
<p>The CADVR-4008/4016 is easy to configure and can be operated
  through smart phone and internet explorer, supporting remote control
  through DDNS service free of charge.</p>

4 SATA 8-/16-Channel WD1/960H High Resolution Digital Video Recorder

The CADVR-4008/4016WD is a WD1/960H DVR designed for medium-scale applications to deliver high quality recording images. With outstanding WD1/960H real-time recording resolution (PAL 960 x 576, NTSC: 960 x 480), compatibility with 700TVL analog cameras, and advanced H.264 video compression, this DVR optimizes recording quality to provide outstanding video performance at an economical price.

The user-friendly operation interface allows users to view, record, playback, back up and remotely control the system simultaneously. With 4 SATA slots, the maximum storage capacity of the CADVR- 4008/4016WD is up to 16TB.

The CADVR-4008/4016 is easy to configure and can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.

CADVR-8016WD

<p><b>8 SATA 16-Channel WD1/960H
  High Resolution Digital Video Recorder</b></p>
<p>The CADVR-8016WD is a WD1/960H DVR designed for medium-scale
  applications to deliver high quality recording images. With outstanding
  WD1/960H real-time recording resolution (PAL 960 x 576, NTSC: 960
  x 480), compatibility with over 700TVL analog cameras, and advanced
  H.264 video compression, this DVR optimizes recording quality to provide
outstanding video performance at an economical price.</p>
<p>The user-friendly operation interface allows users to view, record,
  playback, back up and remotely control the system simultaneously. With
  8 SATA slots, the maximum storage capacity of the CADVR-8016WD is
up to 32TB.</p>
<p>The CADVR-8016WD is easy to configure and can be operated through
  smart phone and internet explorer, supporting remote control through
  DDNS service free of charge.</p>

8 SATA 16-Channel WD1/960H High Resolution Digital Video Recorder

The CADVR-8016WD is a WD1/960H DVR designed for medium-scale applications to deliver high quality recording images. With outstanding WD1/960H real-time recording resolution (PAL 960 x 576, NTSC: 960 x 480), compatibility with over 700TVL analog cameras, and advanced H.264 video compression, this DVR optimizes recording quality to provide outstanding video performance at an economical price.

The user-friendly operation interface allows users to view, record, playback, back up and remotely control the system simultaneously. With 8 SATA slots, the maximum storage capacity of the CADVR-8016WD is up to 32TB.

The CADVR-8016WD is easy to configure and can be operated through smart phone and internet explorer, supporting remote control through DDNS service free of charge.

CAMDVR-AT-4-8CH

<span style="TEXT-ALIGN:left;LINE-HEIGHT: 12pt; FONT-FAMILY: Arial; FONT-SIZE: 11px">

<p>Honeywell Black<sup>TM</sup> CAMDVR-AT-4/8CH is a 4-channel / 8-channel mobile DVR
with a rugged case, which is ideal for high level vehicle surveillance solution.</p>
<p>Designed with advanced anti-shock and anti-vibration technology technologies,
this mobile DVR supports 360° installation which is highly flexible and can be
installed anywhere in a vehicle. Its high-performance processor is engineered
with advanced file protection technologies to enhance data reliability and data
recovery for bumpy road conditions.</p>
<p>Video recording resolution is up to D1 / HD1 at real time frame rate. By adopting
H.264 compression format, the CAMDVR-AT-4/8CH saves network bandwidth
and storage space effectively for longer video recording duration. Internal HDD
supports up to 1TB storage.</p>
<p>The CAMDVR-AT-4/8CH also features some user-friendly functions such as
optional GPS for location tracking and speed alarm; optional 3G for live view
and remote monitoring; optional Wi-Fi for video and alarm files download. With
multiple interfaces, different commonly-used peripherals can be connected to this
DVR, including external UPS battery, LCD monitor, brake, speaker, cameras, PTZ
camera, fireproof box, alarm box, inertia sensor, and panic button and so on.</p>


</span>

Honeywell BlackTM CAMDVR-AT-4/8CH is a 4-channel / 8-channel mobile DVR with a rugged case, which is ideal for high level vehicle surveillance solution.

Designed with advanced anti-shock and anti-vibration technology technologies, this mobile DVR supports 360° installation which is highly flexible and can be installed anywhere in a vehicle. Its high-performance processor is engineered with advanced file protection technologies to enhance data reliability and data recovery for bumpy road conditions.

Video recording resolution is up to D1 / HD1 at real time frame rate. By adopting H.264 compression format, the CAMDVR-AT-4/8CH saves network bandwidth and storage space effectively for longer video recording duration. Internal HDD supports up to 1TB storage.

The CAMDVR-AT-4/8CH also features some user-friendly functions such as optional GPS for location tracking and speed alarm; optional 3G for live view and remote monitoring; optional Wi-Fi for video and alarm files download. With multiple interfaces, different commonly-used peripherals can be connected to this DVR, including external UPS battery, LCD monitor, brake, speaker, cameras, PTZ camera, fireproof box, alarm box, inertia sensor, and panic button and so on.

CAMDVR-BT-4CH

<span style="TEXT-ALIGN:left;LINE-HEIGHT: 12pt; FONT-FAMILY: Arial; FONT-SIZE: 11px">

<p>Honeywell Black<sup>TM</sup> CAMDVR-BT-4CH is a 4-channel mobile DVR with a rugged
case, which is ideal for high level vehicle surveillance solution.</p>
<p>Designed with advanced anti-shock and anti-vibration technology technologies,
this mobile DVR supports 360° installation in vehicles. Its high-performance
processor is engineered with advanced file protection technologies to enhance
data reliability and data recovery for bumpy road conditions.</p>
<p>Video recording resolution is up to D1 at real time frame rate. By adopting
H.264 compression format, the CAMDVR-BT-4CH saves network bandwidth
and storage space effectively for longer video recording duration. Internal HDD
supports up to 1TB storage.</p>
<p>The CAMDVR-BT-4CH also features some user-friendly functions such as
optional GPS for location tracking and speed alarm; optional 3G for live view
and remote monitoring; optional Wi-Fi for video and alarm files download. With
multiple interfaces, different commonly-used peripherals can be connected to this
DVR, including external UPS battery, brake, cameras, PTZ camera, fireproof box,
alarm box, inertia sensor, panic button and so on.</p>


</span>

Honeywell BlackTM CAMDVR-BT-4CH is a 4-channel mobile DVR with a rugged case, which is ideal for high level vehicle surveillance solution.

Designed with advanced anti-shock and anti-vibration technology technologies, this mobile DVR supports 360° installation in vehicles. Its high-performance processor is engineered with advanced file protection technologies to enhance data reliability and data recovery for bumpy road conditions.

Video recording resolution is up to D1 at real time frame rate. By adopting H.264 compression format, the CAMDVR-BT-4CH saves network bandwidth and storage space effectively for longer video recording duration. Internal HDD supports up to 1TB storage.

The CAMDVR-BT-4CH also features some user-friendly functions such as optional GPS for location tracking and speed alarm; optional 3G for live view and remote monitoring; optional Wi-Fi for video and alarm files download. With multiple interfaces, different commonly-used peripherals can be connected to this DVR, including external UPS battery, brake, cameras, PTZ camera, fireproof box, alarm box, inertia sensor, panic button and so on.

CAMDVR-BTA-BTAN-4CH

<span style="TEXT-ALIGN:left;LINE-HEIGHT: 12pt; FONT-FAMILY: Arial; FONT-SIZE: 11px">

<p>Honeywell Black<sup>TM</sup> CAMDVR-BTA/BTAN-4CH is a 4-channel mobile DVR with a
rugged case, which is ideal for high level vehicle surveillance solution.</p>
<p>Designed with advanced anti-shock and anti-vibration technology technologies,
this mobile DVR supports vertical installation in vehicles. Its high-performance
processor is engineered with advanced file protection technologies to enhance
data reliability and data recovery for bumpy road conditions.</p>
<p>Video recording resolution is up to D1 at real time frame rate. By adopting H.264
compression format, the CAMDVR-BTA/BTAN-4CH saves network bandwidth
and storage space effectively for longer video recording duration.</p>
<p>The CAMDVR-BTA/BTAN-4CH also features some user-friendly functions such
as built-in Wi-Fi for video and alarm files download; optional GPS for location
tracking and speed alarm; optional 3G for live view and remote monitoring. With
multiple interfaces, different commonly-used peripherals can be connected to
this DVR, including external UPS battery, brake, cameras, PTZ cameras, fireproof
box, alarm box, inertia sensor, panic button and so on.</p>


</span>

Honeywell BlackTM CAMDVR-BTA/BTAN-4CH is a 4-channel mobile DVR with a rugged case, which is ideal for high level vehicle surveillance solution.

Designed with advanced anti-shock and anti-vibration technology technologies, this mobile DVR supports vertical installation in vehicles. Its high-performance processor is engineered with advanced file protection technologies to enhance data reliability and data recovery for bumpy road conditions.

Video recording resolution is up to D1 at real time frame rate. By adopting H.264 compression format, the CAMDVR-BTA/BTAN-4CH saves network bandwidth and storage space effectively for longer video recording duration.

The CAMDVR-BTA/BTAN-4CH also features some user-friendly functions such as built-in Wi-Fi for video and alarm files download; optional GPS for location tracking and speed alarm; optional 3G for live view and remote monitoring. With multiple interfaces, different commonly-used peripherals can be connected to this DVR, including external UPS battery, brake, cameras, PTZ cameras, fireproof box, alarm box, inertia sensor, panic button and so on.

CAMDVR-BTM-4CH

<span style="TEXT-ALIGN:left;LINE-HEIGHT: 12pt; FONT-FAMILY: Arial; FONT-SIZE: 11px">

<p>Honeywell Black<sup>TM</sup> CAMDVR-BTM-4CH is a 4-channel mobile DVR with a rugged
case, which is ideal for high level vehicle surveillance solution.</p>
<p>Designed with advanced anti-shock and anti-vibration technology technologies,
this mobile DVR supports vertical installation in vehicles. Its high-performance
processor is engineered with advanced file protection technologies to enhance
data reliability and data recovery for bumpy road conditions.</p>
<p>Video recording resolution is up to D1 at real time frame rate. By adopting H.264
compression format, the CAMDVR-BTM-4CH saves network bandwidth and
storage space effectively for longer video recording duration.</p>
<p>The CAMDVR-BTM-4CH also features some user-friendly functions such as
optional Wi-Fi for video and alarm files download, optional GPS for location
tracking and speed alarm; optional 3G for live view and remote monitoring. With
multiple interfaces, different commonly-used peripherals can be connected to
this DVR, including external UPS battery, brake, cameras, PTZ cameras, fireproof
box, alarm box, inertia sensor, panic button and so on.</p>


</span>

Honeywell BlackTM CAMDVR-BTM-4CH is a 4-channel mobile DVR with a rugged case, which is ideal for high level vehicle surveillance solution.

Designed with advanced anti-shock and anti-vibration technology technologies, this mobile DVR supports vertical installation in vehicles. Its high-performance processor is engineered with advanced file protection technologies to enhance data reliability and data recovery for bumpy road conditions.

Video recording resolution is up to D1 at real time frame rate. By adopting H.264 compression format, the CAMDVR-BTM-4CH saves network bandwidth and storage space effectively for longer video recording duration.

The CAMDVR-BTM-4CH also features some user-friendly functions such as optional Wi-Fi for video and alarm files download, optional GPS for location tracking and speed alarm; optional 3G for live view and remote monitoring. With multiple interfaces, different commonly-used peripherals can be connected to this DVR, including external UPS battery, brake, cameras, PTZ cameras, fireproof box, alarm box, inertia sensor, panic button and so on.

CADVR-1004-08-16C

<span style="TEXT-ALIGN:left;LINE-HEIGHT: 12pt; FONT-FAMILY: Arial; FONT-SIZE: 11px">

<p>The CADVR-1004/8/16C is a cost-effective 4-/8-/16-channel DVR
solution for medium-scale applications. With advanced H.264 video
compression, the DVR optimizes high resolution recording on a security
certified hard disk drive. Its user-friendly operation interface allows users
to view, record, playback, back up and remotely control the system
simultaneously.</p>

<p>The CADVR-1004C and CADVR-1008C support D1 and Half D1
resolution of real-time recording. It is an ideal way to efficiently view and
monitor different areas of your valuable assets.</p>



</span>

The CADVR-1004/8/16C is a cost-effective 4-/8-/16-channel DVR solution for medium-scale applications. With advanced H.264 video compression, the DVR optimizes high resolution recording on a security certified hard disk drive. Its user-friendly operation interface allows users to view, record, playback, back up and remotely control the system simultaneously.

The CADVR-1004C and CADVR-1008C support D1 and Half D1 resolution of real-time recording. It is an ideal way to efficiently view and monitor different areas of your valuable assets.

CADVR-1004HD_08HD_16HD

<p>The Honeywell Black&trade; CADVR-1004/08/16HD is 720P mini 1U DVR for smallto-medium scale applications to deliver high resolution recording images. With outstanding 720P resolution, compatibility with AHD analog cameras, 700TVL 
(or less than 700TVL resolution) analog cameras and Honeywell Black&trade; CALIP series IP cameras, this DVR optimizes recording quality to provide outstanding video performance for hybrid application of analog and network surveillance.&nbsp;</p>
<p>The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. With 1 SATA slot, the maximum storage capacity of the CADVR-1004/08/16HD is up to 4TB. </p>	  
<p>The CADVR-1004/08/16HD is easy to configure and can be operated through smart phone and internet explorer. The CALNVRView mobile app allows a quick remote access and control to CADVR-1004/08/16HD via your mobile phone. Free DDNS server service is available to support remote control of the DVR. The CADVR-1004/08/16HD also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.</p>

The Honeywell Black™ CADVR-1004/08/16HD is 720P mini 1U DVR for smallto-medium scale applications to deliver high resolution recording images. With outstanding 720P resolution, compatibility with AHD analog cameras, 700TVL (or less than 700TVL resolution) analog cameras and Honeywell Black™ CALIP series IP cameras, this DVR optimizes recording quality to provide outstanding video performance for hybrid application of analog and network surveillance. 

The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. With 1 SATA slot, the maximum storage capacity of the CADVR-1004/08/16HD is up to 4TB.

The CADVR-1004/08/16HD is easy to configure and can be operated through smart phone and internet explorer. The CALNVRView mobile app allows a quick remote access and control to CADVR-1004/08/16HD via your mobile phone. Free DDNS server service is available to support remote control of the DVR. The CADVR-1004/08/16HD also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.

CADVR-2004HD_08HD_16HD

<p>The Honeywell Black&trade; CADVR-2004/08/16HD is 720P 1U DVR for small-tomedium scale applications to deliver high resolution recording images. With outstanding 720P resolution, compatibility with AHD analog cameras, 700TVL(or less than 700TVL resolution) analog cameras and Honeywell Black&trade; CALIP series IP cameras, this DVR optimizes recording quality to provide outstanding  video performance for hybrid application of analog and network surveillance. </p>
<p>The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. With 2 SATA slot, the maximum storage capacity of the CADVR-2004/08/16HD is up to 8TB. </p>
<p>The CADVR-2004/08/16HD is easy to configure and can be operated through smart phone and internet explorer. The CALNVRView mobile app allows a quick remote access and control to CADVR-2004/08/16HD via your mobile phone. Free DDNS server service is available to support remote control of the DVR. The CADVR-2004/08/16HD also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.</p>

The Honeywell Black™ CADVR-2004/08/16HD is 720P 1U DVR for small-tomedium scale applications to deliver high resolution recording images. With outstanding 720P resolution, compatibility with AHD analog cameras, 700TVL(or less than 700TVL resolution) analog cameras and Honeywell Black™ CALIP series IP cameras, this DVR optimizes recording quality to provide outstanding video performance for hybrid application of analog and network surveillance.

The user-friendly operation interface with button panel allows users to live view, record, playback, back up and remotely control the system simultaneously. With 2 SATA slot, the maximum storage capacity of the CADVR-2004/08/16HD is up to 8TB.

The CADVR-2004/08/16HD is easy to configure and can be operated through smart phone and internet explorer. The CALNVRView mobile app allows a quick remote access and control to CADVR-2004/08/16HD via your mobile phone. Free DDNS server service is available to support remote control of the DVR. The CADVR-2004/08/16HD also comes with a free CMS software CAL-CMS200 which provides rich functions such as video management, user management, storage, video output, etc.

CADVR-04D

<b>Full D1 High Resolution 4-Channel DVR</b><br>
<br>
By deploying H.264 video codec and supporting full D1 resolution recording, the CADVR-04D delivers high standard videos and images for different surveillance applications. The DVR gives users the ability to live view, record, search and transmit up to 4 channels of analog video sources and alarm input. It is an ideal solution to efficiently view and monitor different areas of assets.<br>
<br>
The CADVR-04D supports BNC, VGA and HDMI output. It is also capable to perform various alarm activation functions such as alarm triggered recording, short message posting and snapshot taken. The DVR operates easily through cross network real-time monitoring, remote recording and searching, and PTZ control.
Full D1 High Resolution 4-Channel DVR

By deploying H.264 video codec and supporting full D1 resolution recording, the CADVR-04D delivers high standard videos and images for different surveillance applications. The DVR gives users the ability to live view, record, search and transmit up to 4 channels of analog video sources and alarm input. It is an ideal solution to efficiently view and monitor different areas of assets.

The CADVR-04D supports BNC, VGA and HDMI output. It is also capable to perform various alarm activation functions such as alarm triggered recording, short message posting and snapshot taken. The DVR operates easily through cross network real-time monitoring, remote recording and searching, and PTZ control.

CADVR-08D

<b>Full D1 High Resolution 8-Channel DVR</b><br>
<br>
By deploying H.264 video codec and supporting full D1 resolution recording, the CADVR-08D delivers high standard videos and images for different surveillance applications. The DVR gives users the ability to live view, record, search and transmit up to 8 channels of analog video sources and alarm input. It is an ideal solution to efficiently view and monitor different areas of assets.<br>
<br>
The CADVR-08D supports BNC, VGA and HDMI output. It is also capable to perform various alarm activation functions such as alarm triggered recording, short message posting and snapshot taken. The DVR operates easily through cross network real-time monitoring, remote recording and searching, and PTZ control.
Full D1 High Resolution 8-Channel DVR

By deploying H.264 video codec and supporting full D1 resolution recording, the CADVR-08D delivers high standard videos and images for different surveillance applications. The DVR gives users the ability to live view, record, search and transmit up to 8 channels of analog video sources and alarm input. It is an ideal solution to efficiently view and monitor different areas of assets.

The CADVR-08D supports BNC, VGA and HDMI output. It is also capable to perform various alarm activation functions such as alarm triggered recording, short message posting and snapshot taken. The DVR operates easily through cross network real-time monitoring, remote recording and searching, and PTZ control.

CADVR-16D

<b>Full D1 High Resolution 16-Channel DVR</b><br>
<br>
By deploying H.264 video codec and supporting full D1 resolution recording, the CADVR-16D delivers high standard videos and images for different surveillance applications. The DVR gives users the ability to live view, record, search and transmit up to 16 channels of analog video sources and alarm input. It is an ideal solution to efficiently view and monitor different areas of assets.<br>
<br>
The CADVR-16D supports BNC, VGA and HDMI output. It is also capable to perform various alarm activation functions such as alarm triggered recording, short message posting and snapshot taken. The DVR operates easily through cross network real-time monitoring, remote recording and searching, and PTZ control.
Full D1 High Resolution 16-Channel DVR

By deploying H.264 video codec and supporting full D1 resolution recording, the CADVR-16D delivers high standard videos and images for different surveillance applications. The DVR gives users the ability to live view, record, search and transmit up to 16 channels of analog video sources and alarm input. It is an ideal solution to efficiently view and monitor different areas of assets.

The CADVR-16D supports BNC, VGA and HDMI output. It is also capable to perform various alarm activation functions such as alarm triggered recording, short message posting and snapshot taken. The DVR operates easily through cross network real-time monitoring, remote recording and searching, and PTZ control.

HD-DVR-1004

<b>Mobile Enabled Digital Video Recorder </b><br>

<p>Honeywell 4-channel digital video recording solution, HD-DVR-1004, is an easy-to-use mobile access enabled DVR. It deploys a high definition H.264 video codec, and supports D1 resolution real-time recording at the first channel. This high quality video surveillance product features live view, record, search and can transmit up to 4 channels of analog video sources and audio input respectively, in different areas at the facility. </p>
Mobile Enabled Digital Video Recorder

Honeywell 4-channel digital video recording solution, HD-DVR-1004, is an easy-to-use mobile access enabled DVR. It deploys a high definition H.264 video codec, and supports D1 resolution real-time recording at the first channel. This high quality video surveillance product features live view, record, search and can transmit up to 4 channels of analog video sources and audio input respectively, in different areas at the facility.

HD-DVR-1008

<B>Mobile Enabled Digital Video Recorder </B><br>
<br>
Honeywell 8-channel digital video recording solution, HD-DVR-1008 is an easy-to-use mobile access enabled DVR. It deploys a high definition H.264 video codec, and supports D1 resolution real-time recording at the first channel. This high quality video surveillance product features live view, record, search and can transmit up to 8 channels of analog video sources and audio input respectively, in different areas at the facility.
Mobile Enabled Digital Video Recorder

Honeywell 8-channel digital video recording solution, HD-DVR-1008 is an easy-to-use mobile access enabled DVR. It deploys a high definition H.264 video codec, and supports D1 resolution real-time recording at the first channel. This high quality video surveillance product features live view, record, search and can transmit up to 8 channels of analog video sources and audio input respectively, in different areas at the facility.