Video

IR Cameras

With IR illumination,Honeywell Black™ Series IR cameras are perfect for the night environment even in complete darkness, providing the best surveillance performance where scene and lighting conditions vary.
With IR illumination,Honeywell Black™ Series IR cameras are perfect for the night environment even in complete darkness, providing the best surveillance performance where scene and lighting conditions vary.

Box Cameras

Honeywell Black™ Series Box Cameras deliver high performance with serveral advanced camera functions. Compact and cost-effective, the Honeywell Black™ Box Cameras are ideal for indoor and outdoor installations at car parks, highways, hotels, shopping centres, hosiptals etc.
Honeywell Black™ Series Box Cameras deliver high performance with serveral advanced camera functions. Compact and cost-effective, the Honeywell Black™ Box Cameras are ideal for indoor and outdoor installations at car parks, highways, hotels, shopping centres, hosiptals etc.

Fixed Dome Cameras

Compact with high performance, Honeywell Black™ Series Fixed Dome Cameras offer a comprehensive range of cost-effective solution for both indoor and outdoor installation in small to mid scale applications.
Compact with high performance, Honeywell Black™ Series Fixed Dome Cameras offer a comprehensive range of cost-effective solution for both indoor and outdoor installation in small to mid scale applications.

Speed Dome Cameras

With 10x, 18x, 26x or 36x optical zoom and a wide range of digital functions,Honeywell Black™  Series Speed Dome Cameras deliver ultra high resolution images, offering a high performance and cost-effective solution for advanced surveillance applications.
With 10x, 18x, 26x or 36x optical zoom and a wide range of digital functions,Honeywell Black™ Series Speed Dome Cameras deliver ultra high resolution images, offering a high performance and cost-effective solution for advanced surveillance applications.

Zoom Cameras

The Honeywell Black™ Zoom Cameras are equipped with 25x / 27x zoom lens and 10x digital zoom to deliver full picture of area under surveillance in optimal width and depth. This series is ideal for applications where long range surveillance is necessary, such as car parks, highways, hotels, restaurants, shopping malls, hospitals, residential areas, commercial buildings, education facilities and so on.
The Honeywell Black™ Zoom Cameras are equipped with 25x / 27x zoom lens and 10x digital zoom to deliver full picture of area under surveillance in optimal width and depth. This series is ideal for applications where long range surveillance is necessary, such as car parks, highways, hotels, restaurants, shopping malls, hospitals, residential areas, commercial buildings, education facilities and so on.

DVR

Available in 4-channel and 16-channel, Honeywell Black DVRs are compact, easy to operate, easy to configure and cost effectieve. With H.264 codec and D1 resolution real time recording support, Honeywell Black DVRs delivers high quality video surveillance which enable live view, recording, search and other essential functions for effective monitoring.
Available in 4-channel and 16-channel, Honeywell Black DVRs are compact, easy to operate, easy to configure and cost effectieve. With H.264 codec and D1 resolution real time recording support, Honeywell Black DVRs delivers high quality video surveillance which enable live view, recording, search and other essential functions for effective monitoring.

DIY Kits

Easy-to-Install. Easy-to-Operate. The Honeywell Black™ DIY kits provide are ideal for home owners, small offices, warehouses, retail shops and so on.
Easy-to-Install. Easy-to-Operate. The Honeywell Black™ DIY kits provide are ideal for home owners, small offices, warehouses, retail shops and so on.

Keyboard

Use the Honeywell Black Keyboard for for 3D single-handed pan, tilt and zoom control of PTZ camera, auto tour, pattern conrol and more!
Use the Honeywell Black Keyboard for for 3D single-handed pan, tilt and zoom control of PTZ camera, auto tour, pattern conrol and more!

Lens

Compact with best optical performance. Honeywell's lenses are suitable for indoor and outdoor applications where lighting conditions vary.
Compact with best optical performance. Honeywell's lenses are suitable for indoor and outdoor applications where lighting conditions vary.

Bracket

Brackets are available for indoor and outdoor applications.
Brackets are available for indoor and outdoor applications.

PT Driver Series

Honeywell PT Driver Series is designed for commercial and residential surveillance, and is ideal for any outdoor applications. Selection includes light- and medium-duty pan tilt as well as light- and medium-duty variable speed pan tilt.
Honeywell PT Driver Series is designed for commercial and residential surveillance, and is ideal for any outdoor applications. Selection includes light- and medium-duty pan tilt as well as light- and medium-duty variable speed pan tilt.

Housing Series

Honeywell Black™ Housing Series offers a range of small shield, medium-sized shield and large shield housings. They are ideal for indoor and outdoor installations in commercial and residential buildings.
Honeywell Black™ Housing Series offers a range of small shield, medium-sized shield and large shield housings. They are ideal for indoor and outdoor installations in commercial and residential buildings.

LCD Monitor

Available in 17” and 19”, the CALCD Series is a 1280 x 1024 surveillance monitor solution designed for high quality CCTV installations. There are 3 models in the Series which are equipped with either VGA / BNC / HDMI functions or both, in order to provide a comprehensive range of LCD for different applications. Its clean and convenient front panel controls allow users to maximize image quality using the on-screen display (OSD) menu with different languages.
Available in 17” and 19”, the CALCD Series is a 1280 x 1024 surveillance monitor solution designed for high quality CCTV installations. There are 3 models in the Series which are equipped with either VGA / BNC / HDMI functions or both, in order to provide a comprehensive range of LCD for different applications. Its clean and convenient front panel controls allow users to maximize image quality using the on-screen display (OSD) menu with different languages.